您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37956 - Self-cutting thread inserts with cutting hole, for light metals, thermoplastics and thermoset plastics (FASTEKS® FTI SC-07/08), stainless steel 1.4305
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 37956 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_37956/bn_37956.prj},{NB=3794772},{BNARTNR=3794772},{BNARTNR1=300178176},{BN=37956},{BNNORM1=FASTEKS® FTI SC-07/08},{BZC=FTI07M8},{BNMAT=INOX 1.4305},{D=M8},{NDM=8.000},{L=9},{MATVIS=Stainless steel 1.4305},{D1=12.0},{P=1.50},{PX=1.500},{T=11},{DD=11.3–11.5},{DD1=11.1–11.3},{W=2.40},{W1=3.60},{W2=3.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
CNSORDERNO
Part number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
D
Plastic
[mm]
L
Length
[mm]
D1
Diameter
[mm]
P
Pitch
[mm]
PX
ⁿ/ₐ
T
min.
[mm]
DD
Metal
[mm]
DD1
Plastic
[mm]
W
Light alloys
[mm]
W1
Cast iron
[mm]
W2
Plastic
[mm]
3794716
3794716
300178172
FASTEKS® FTI SC-07/08
FTI07M3SS43
Stainless steel 1.4305
M3
4
5.0
0.60
0.500
6
4.7–4.8
4.6–4.7
1.00
1.50
1.25
9013735
9013735
9013735
FASTEKS® FTI SC-07/08
FTI08M3SS43
Stainless steel 1.4305
M3
6
5.0
0.60
0.500
8
4.7–4.8
4.6–4.7
1.00
1.50
1.25
3794553
3794553
300178173
FASTEKS® FTI SC-07/08
FTI07M4SS43
Stainless steel 1.4305
M4
6
6.5
0.80
0.750
8
6.1–6.2
6–6.1
1.30
1.95
1.63
3930388
3930388
300201134
FASTEKS® FTI SC-07/08
FTI08M4SS43
Stainless steel 1.4305
M4
8
6.5
0.80
0.750
10
6.1–6.2
6–6.1
1.30
1.95
1.63
3795035
3795035
300178174
FASTEKS® FTI SC-07/08
FTI07M5SS43
Stainless steel 1.4305
M5
7
8.0
1.00
1.000
9
7.6–7.7
7.4–7.6
1.60
2.40
2.00
9013737
9013737
9013737
FASTEKS® FTI SC-07/08
FTI08M5SS43
Stainless steel 1.4305
M5
10
8.0
1.00
1.000
13
7.6–7.7
7.4–7.6
1.60
2.40
2.00
3794753
3794753
300178175
FASTEKS® FTI SC-07/08
FTI07M6SS43
Stainless steel 1.4305
M6
8
10.0
1.25
1.250
10
9.5–9.6
9.3–9.5
2.00
3.00
2.50
9013738
9013738
9013738
FASTEKS® FTI SC-07/08
FTI08M6SS43
Stainless steel 1.4305
M6
12
10.0
1.25
1.250
15
9.5–9.6
9.3–9.5
2.00
3.00
2.50
3794772
3794772
300178176
FASTEKS® FTI SC-07/08
FTI07M8SS43
Stainless steel 1.4305
M8
9
12.0
1.50
1.500
11
11.3–11.5
11.1–11.3
2.40
3.60
3.00
9013739
9013739
9013739
FASTEKS® FTI SC-07/08
FTI08M8SS43
Stainless steel 1.4305
M8
14
12.0
1.50
1.500
17
11.3–11.5
11.1–11.3
2.40
3.60
3.00
9013715
9013715
9013715
FASTEKS® FTI SC-07/08
FTI07M10SS43
Stainless steel 1.4305
M10
10
14.0
1.50
1.500
13
13.3–13.5
13.1–13.3
2.80
4.20
3.50
9013740
9013740
9013740
FASTEKS® FTI SC-07/08
FTI08M10SS43
Stainless steel 1.4305
M10
18
14.0
1.50
1.500
22
13.3–13.5
13.1–13.3
2.80
4.20
3.50
9013716
9013716
9013716
FASTEKS® FTI SC-07/08
FTI07M12SS43
Stainless steel 1.4305
M12
12
16.0
1.75
1.500
15
15.2–15.4
15–15.2
3.20
4.80
4.00
9013741
9013741
9013741
FASTEKS® FTI SC-07/08
FTI08M12SS43
Stainless steel 1.4305
M12
22
16.0
1.75
1.500
26
15.2–15.4
15–15.2
3.20
4.80
4.00
9013717
9013717
9013717
FASTEKS® FTI SC-07/08
FTI07M14SS43
Stainless steel 1.4305
M14
14
18.0
2.00
2.000
17
17.2–17.4
17–17.2
3.60
5.40
4.50
9013742
9013742
9013742
FASTEKS® FTI SC-07/08
FTI08M14SS43
Stainless steel 1.4305
M14
24
18.0
2.00
2.000
28
17.2–17.4
17–17.2
3.60
5.40
4.50
9013718
9013718
9013718
FASTEKS® FTI SC-07/08
FTI07M16SS43
Stainless steel 1.4305
M16
14
20.0
2.00
2.000
17
19.2–19.4
19–19.2
4.00
6.00
5.00
9013743
9013743
9013743
FASTEKS® FTI SC-07/08
FTI08M16SS43
Stainless steel 1.4305
M16
24
20.0
2.00
2.000
28
19.2–19.4
19–19.2
4.00
6.00
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表