目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37909 - Threaded inserts self-cutting with small head, for light-metal alloys and plastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 37909 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_37909/gewinaetze_nr_sthl.prj},{NB=3795302},{BNARTNR=3795302},{BNARTNR1=300159756},{BN=37909},{BZC=6270 M6-303},{L=12.00},{D1=8.69},{D2=8.60},{T=0.45},{DK=8.00-8.40},{DM=8.35-8.55},{W=3.15},{DD1=14.70},{T1=13.20},{NDM=6.000},{DDIN=8.000},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
L
±0.125
[mm]
D1
nom.
[mm]
D2
nom.
[mm]
T
±0.1
[mm]
DK
Plastics
[mm]
DM
Metals
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
min.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794710
3794710
300158892
6238 M3-303
5.25
4.73
4.70
0.38
4.10-4.40
4.35-4.55
1.65
7.70
5.80
3794885
3794885
300159755
6270 M3-303
6.25
4.73
4.70
0.38
4.10-4.40
4.35-4.55
1.65
7.70
6.90
3795089
3795089
300158893
6238 M4-303
7.10
6.31
6.30
0.38
5.80-6.10
5.95-6.15
2.30
10.70
7.90
3795013
3795013
300159062
6270 M4-303
8.40
6.31
6.30
0.38
5.80-6.10
5.95-6.15
2.30
10.70
9.30
3795095
3795095
300156240
6238 M5-303
8.40
7.50
7.50
0.40
6.90-7.20
7.15-7.35
2.70
12.60
9.30
3794616
3794616
300159061
6270 M5-303
10.00
7.50
7.50
0.40
6.90-7.20
7.15-7.35
2.70
12.60
11.00
3795139
3795139
300158891
6238 M6-303
9.80
8.69
8.60
0.45
8.00-8.40
8.35-8.55
3.15
14.70
10.80
3795302
3795302
300159756
6270 M6-303
12.00
8.69
8.60
0.45
8.00-8.40
8.35-8.55
3.15
14.70
13.20
3794515
3794515
300159048
6238 M8-303
12.40
11.06
11.10
0.50
10.10-10.60
10.55-10.85
4.00
18.60
13.70
3794811
3794811
300158834
6270 M8-303
14.00
11.06
11.10
0.50
10.10-10.60
10.55-10.85
4.00
18.60
15.40
3794921
3794921
300164715
6239 M10-303
12.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
13.20
3794561
3794561
300163825
6238 M10-303
16.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
17.60
3794690
3794690
300164494
6270 M10-303
18.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
19.80
9009525
9009525
300218813
6239 M12-303
13.50
15.95
16.10
0.75
15.00 - 15.50
15.45 - 15.65
5.95
27.40
14.85
9009526
9009526
300218815
6238 M12-303
18.00
15.95
16.10
0.75
15.00 - 15.50
15.45 - 15.65
5.95
27.40
19.80
9009527
9009527
300218818
6270 M12-303
20.00
15.95
16.10
0.75
15.00 - 15.50
15.45 - 15.65
5.95
27.40
22.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表