您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 37941 - Threaded inserts self-cutting with large head, for thermoplastics
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.30 Threaded inserts self-cutting
BN 37941 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_30/bn_37941/gewinaetze_f_thpl_mg_kop.prj},{NB=3795159},{BNARTNR=3795159},{BNARTNR1=300155434},{BZC=345M5},{D=M5},{L=6.40 ± 0.25},{LX=6.400},{D1=7.50},{P=1.41},{D2=11.10},{T=0.90},{DD=6.9-7.2},{W=2.70},{DD1=12.6},{T1=7.1},{NDM=5.000},{DDIN=6.900},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
[mm]
D1
nom.
[mm]
P
nom.
[mm]
D2
nom.
[mm]
T
±0.1
[mm]
DD
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
min.
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
3794995
3794995
300163897
345M2.5
M2.5
4.00 ± 0.20
4.33
1.06
6.35
0.60
3.8-4.1
1.55
7.2
4.4
3795285
3795285
300155432
336M2.5
M2.5
5.25 ± 0.20
4.33
1.06
6.35
0.60
3.8-4.1
1.55
7.2
5.8
3794559
3794559
300155431
345M3
M3
4.00 ± 0.20
4.73
1.06
7.10
0.75
4.1-4.4
1.65
7.7
4.4
3794972
3794972
300141901
336M3
M3
5.25 ± 0.20
4.73
1.06
7.10
0.75
4.1-4.4
1.65
7.7
5.8
3795110
3795110
300155433
345M4
M4
5.60 ± 0.20
6.31
1.27
8.70
0.75
5.8-6.1
2.30
10.7
6.2
3794755
3794755
300141969
336M4
M4
7.10 ± 0.20
6.31
1.27
8.70
0.75
5.8-6.1
2.30
10.7
7.9
3795159
3795159
300155434
345M5
M5
6.40 ± 0.25
7.50
1.41
11.10
0.90
6.9-7.2
2.70
12.6
7.1
3795129
3795129
300141970
336M5
M5
8.40 ± 0.25
7.50
1.41
11.10
0.90
6.9-7.2
2.70
12.6
9.3
3795226
3795226
300155435
345M6
M6
7.90 ± 0.25
8.69
1.59
12.00
1.00
8.0-8.4
3.15
14.7
8.7
3794868
3794868
300141971
336M6
M6
9.80 ± 0.25
8.69
1.59
12.00
1.00
8.0-8.4
3.15
14.7
10.8
3794679
3794679
300155436
345M8-02
M8
7.50 ± 0.30
11.06
1.95
14.30
1.25
10.1-10.6
4.00
18.6
8.3
3794765
3794765
300141972
336M8
M8
12.40 ± 0.30
11.06
1.95
14.30
1.25
10.1-10.6
4.00
18.6
13.7
3794775
3794775
300208624
345M10
M10
12.00 ± 0.30
13.95
1.95
18.00
1.50
13.0-13.5
5.10
23.7
13.2
3794501
3794501
300163290
336M10
M10
16.00 ± 0.30
13.95
1.95
18.00
1.50
13.0-13.5
5.10
23.7
17.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表