目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25550 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FILKO HEXFK), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25550 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25550/bn_25550.prj},{NB=3826272 (12)},{BNARTNR=3826272},{BNARTNR1=300177671},{BN=25550},{BNNORM1=FASTEKS® FILKO HEXFK},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{KENZIFFER=45},{VER=2.000},{GW=M6},{NDM=6.000},{FORM=1},{K=2.00},{K1=2.0-4.5},{WVIS=Stahl, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{SW=9.0},{D=13.0},{S=1.50},{L=16.00},{A1A=2.00},{A1B=4.50},{A2=9.00},{A3=13.00},{A4=1.50},{A5=16.00},{A6=7.60},{A7=11.40},{A8=0.65},{A9=4.92},{A10=1.00},{A11=1.34},{A12=0.50},{A13A=14.30},{A13B=12.85},{A14A=12.82},{A14B=10.74},{A15=0.65},{A17=0.80},{A21=9.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole +0.1
[mm]
SW
Width across flats
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825957
3825957
300153632
FASTEKS® FILKO HEXFK
M4-20 HEXFK ST
Steel
zinc plated with thick la...
M4
0.3-2.0
6.0
6.0
9.0
0.75
9.75
3824924
3824924
300162905
FASTEKS® FILKO HEXFK
M4-30 HEXFK ST
Steel
zinc plated with thick la...
M4
1.5-3.0
6.0
6.0
9.0
0.75
10.75
3825504
3825504
300153012
FASTEKS® FILKO HEXFK
M4-40 HEXFK ST
Steel
zinc plated with thick la...
M4
2.5-4.0
6.0
6.0
9.0
0.75
11.75
3825028
3825028
300163880
FASTEKS® FILKO HEXFK
M5-30 HEXFK ST
Steel
zinc plated with thick la...
M5
0.7-3.0
7.0
7.0
10.0
1.00
13.00
3826067
3826067
300204878
FASTEKS® FILKO HEXFK
M5-40 HEXFK ST
Steel
zinc plated with thick la...
M5
2.0-4.0
7.0
7.0
10.0
1.00
14.00
3826234
3826234
300155923
FASTEKS® FILKO HEXFK
M6-30 HEXFK ST
Steel
zinc plated with thick la...
M6
0.5-3.0
9.0
9.0
13.0
1.50
14.50
3826272
3826272
300177671
FASTEKS® FILKO HEXFK
M6-45 HEXFK ST
Steel
zinc plated with thick la...
M6
2.0-4.5
9.0
9.0
13.0
1.50
16.00
3825485
3825485
300161876
FASTEKS® FILKO HEXFK
M6-60 HEXFK ST
Steel
zinc plated with thick la...
M6
3.5-6.0
9.0
9.0
13.0
1.50
17.50
3824942
3824942
300156972
FASTEKS® FILKO HEXFK
M8-35 HEXFK ST
Steel
zinc plated with thick la...
M8
0.5-3.5
11.0
11.0
16.0
1.50
15.50
3824755
3824755
300156190
FASTEKS® FILKO HEXFK
M8-60 HEXFK ST
Steel
zinc plated with thick la...
M8
3.0-6.0
11.0
11.0
16.0
1.50
18.50
3825876
3825876
300160255
FASTEKS® FILKO HEXFK
M10-35 HEXFK ST
Steel
zinc plated with thick la...
M10
0.8-3.5
13.0
13.0
19.0
2.00
21.00
3824987
3824987
300161110
FASTEKS® FILKO HEXFK
M10-60 HEXFK ST
Steel
zinc plated with thick la...
M10
3.0-6.0
13.0
13.0
19.0
2.00
24.00
3825240
3825240
300173396
FASTEKS® FILKO HEXFK
M12-40 HEXFK ST
Steel
zinc plated with thick la...
M12
1.0-4.0
16.0
16.0
23.0
2.00
24.00
3824633
3824633
300155928
FASTEKS® FILKO HEXFK
M12-70 HEXFK ST
Steel
zinc plated with thick la...
M12
3.5-7.0
16.0
16.0
23.0
2.00
27.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表