目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23299 - Blind rivet nuts Multigrip knurled shank, small countersunk head, open end (BCT® RBM/KS), aluminum, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.50 Multigrip blind rivet nuts
BN 23299 Blind rivet nuts Multigrip
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_50/bn_23299/bn_23299.prj},{NB=3824860 (0 0.5)},{BNARTNR=3824860},{BNARTNR1=300160775},{BN=23299},{BNNORM1=BCT®},{BNMAT=Aluminium},{BNSURFACE=blank},{M=M6},{NDM=6.000},{L1=8.0},{FORM=0},{KL=0.5},{WVIS=Aluminium},{KL1=0.5-6.0},{KE=60},{D=9.0},{D1=10.0},{S=0.5},{L=17.5},{KL2=0.5},{KL3=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
M
Thread
ⁿ/ₐ
KL1
K-Clamping range
ⁿ/ₐ
KE
Code number
[mm]
D
Borehole diameter +0.1
[mm]
D1
ØD-Head
[mm]
S
Head height
[mm]
L
Lenght
[mm]
9005377
9005377
300215249
BCT®
M4-40 RBM/KS AL
Aluminum
plain
M4
0.5-4.0
40
7.0
8.0
0.5
13.5
9005378
9005378
300215859
BCT®
M4-55 RBM/KS AL
Aluminum
plain
M4
2.5-5.5
55
7.0
8.0
0.5
15.0
9005379
9005379
300215860
BCT®
M4-70 RBM/KS AL
Aluminum
plain
M4
4.0-7.0
70
7.0
8.0
0.5
16.5
3824691
3824691
300173407
BCT®
M5-50 RBM/KS AL
Aluminum
plain
M5
0.5-5.0
50
8.0
9.0
0.5
16.0
3825442
3825442
300204383
BCT®
M5-70 RBM/KS AL
Aluminum
plain
M5
3.0-7.0
70
8.0
9.0
0.5
18.0
9005380
9005380
300215858
BCT®
M6-45 RBM/KS AL
Aluminum
plain
M6
0.5-4.5
45
9.0
10.0
0.5
16.0
3824860
3824860
300160775
BCT®
M6-60 RBM/KS AL
Aluminum
plain
M6
0.5-6.0
60
9.0
10.0
0.5
17.5
3824780
3824780
300160778
BCT®
M6-90 RBM/KS AL
Aluminum
plain
M6
4.0-9.0
90
9.0
10.0
0.5
21.0
9005381
9005381
300215855
BCT®
M8-60 RBM/KS AL
Aluminum
plain
M8
0.5-6.0
60
11.0
12.0
0.6
19.5
3824625
3824625
300160788
BCT®
M8-80 RBM/KS AL
Aluminum
plain
M8
0.5-8.0
80
11.0
12.0
0.6
21.5
3824968
3824968
300160787
BCT®
M8-110 RBM/KS AL
Aluminum
plain
M8
4.0-11.0
110
11.0
12.0
0.6
25.0
9005382
9005382
300215856
BCT®
M8-130 RBM/KS AL
Aluminum
plain
M8
6.5-13.0
130
11.0
12.0
0.6
27.0
3826035
3826035
300176444
BCT®
M10-70 RBM/KS AL
Aluminum
plain
M10
0.8-7.0
70
13.0
14.0
0.6
25.0
9005383
9005383
300215851
BCT®
M10-100 RBM/KS AL
Aluminum
plain
M10
1.5-10.0
100
13.0
14.0
0.6
28.0
9005384
9005384
300215852
BCT®
M10-140 RBM/KS AL
Aluminum
plain
M10
5.5-14.0
140
13.0
14.0
0.6
32.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表