目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20659 - Self-clinching threaded studs for invisible installation, for metallic materials (PEM® CHC/CFHC), stainless steel (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.30 Self-clinching fasteners with concealed head
BN 20659 - CHC/CFHC - Self-clinching threaded studs for invisible installation, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_30/bn_20659/bn_20659.prj},{NB=3801768},{BNARTNR=3801768},{BNARTNR1=300119598},{BN=20659},{WVIS=INOX (AISI 300)},{BNSURFACE=passiviert},{H=1.04},{L=8},{D1=M4},{INFO=},{SB=7.37},{D2=7.35},{D3=8.33},{D4=4.40},{MRL=5.6},{NDM=4.0},{KDM=3.141},{LX=6,8,10,12,16,20,25,28},{WX='CHA', 'Aluminium blank' , 'CHC', 'INOX (AISI 300) passiviert'},{HX=1.09}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
H
max.
[mm]
L
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
SB
Blind hole-Ø in sheet +0.08/0
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
D4
+0,08/0
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
9008965
9008965
300141194
CHC-M2.5-6
CHC
Stainless steel (AISI 300...
passivated
1.04
6
M2.5
3.53
3.51
4.39
2.90
1.6
4.0
9008966
9008966
300139948
CHC-M2.5-12
CHC
Stainless steel (AISI 300...
passivated
1.04
12
M2.5
3.53
3.51
4.39
2.90
1.6
4.0
3801912
3801912
300104516
CHC-M3-6
CHC
Stainless steel (AISI 300...
passivated
1.04
6
M3
4.37
4.35
5.21
3.40
1.6
4.0
3579958
3579958
300104520
CFHC-M3-6
CHC
Stainless steel (AISI 300...
passivated
1.80
6
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801741
3801741
300104517
CHC-M3-8
CHC
Stainless steel (AISI 300...
passivated
1.04
8
M3
4.37
4.35
5.21
3.40
1.6
4.0
3802196
3802196
300104521
CFHC-M3-8
CHC
Stainless steel (AISI 300...
passivated
1.80
8
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801192
3801192
300104518
CHC-M3-10
CHC
Stainless steel (AISI 300...
passivated
1.04
10
M3
4.37
4.35
5.21
3.40
1.6
4.0
3801227
3801227
300104522
CFHC-M3-10
CHC
Stainless steel (AISI 300...
passivated
1.80
10
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801259
3801259
300104519
CHC-M3-12
CHC
Stainless steel (AISI 300...
passivated
1.04
12
M3
4.37
4.35
5.21
3.40
1.6
4.0
3802057
3802057
300104523
CFHC-M3-12
CHC
Stainless steel (AISI 300...
passivated
1.80
12
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801852
3801852
300112109
CHC-M3-16
CHC
Stainless steel (AISI 300...
passivated
1.04
16
M3
4.37
4.35
5.21
3.40
1.6
4.0
3801641
3801641
300104524
CFHC-M3-16
CHC
Stainless steel (AISI 300...
passivated
1.80
16
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801016
3801016
300118274
CHC-M3-20
CHC
Stainless steel (AISI 300...
passivated
1.04
20
M3
4.37
4.35
5.21
3.40
1.6
4.0
3800688
3800688
300104525
CFHC-M3-20
CHC
Stainless steel (AISI 300...
passivated
1.80
20
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801762
3801762
300133919
CFHC-M3-25
CHC
Stainless steel (AISI 300...
passivated
1.80
25
M3
4.37
4.35
5.21
3.40
2.4
4.0
3801691
3801691
300119597
CHC-M4-6
CHC
Stainless steel (AISI 300...
passivated
1.04
6
M4
7.37
7.35
8.33
4.40
1.6
5.6
3801180
3801180
300104526
CFHC-M4-6
CHC
Stainless steel (AISI 300...
passivated
1.80
6
M4
7.37
7.35
8.33
4.40
2.4
5.6
3801768
3801768
300119598
CHC-M4-8
CHC
Stainless steel (AISI 300...
passivated
1.04
8
M4
7.37
7.35
8.33
4.40
1.6
5.6
3801791
3801791
300114548
CFHC-M4-8
CHC
Stainless steel (AISI 300...
passivated
1.80
8
M4
7.37
7.35
8.33
4.40
2.4
5.6
3800868
3800868
300116490
CHC-M4-10
CHC
Stainless steel (AISI 300...
passivated
1.04
10
M4
7.37
7.35
8.33
4.40
1.6
5.6
3801783
3801783
300104527
CFHC-M4-10
CHC
Stainless steel (AISI 300...
passivated
1.80
10
M4
7.37
7.35
8.33
4.40
2.4
5.6
3802014
3802014
300119599
CHC-M4-12
CHC
Stainless steel (AISI 300...
passivated
1.04
12
M4
7.37
7.35
8.33
4.40
1.6
5.6
3801854
3801854
300104528
CFHC-M4-12
CHC
Stainless steel (AISI 300...
passivated
1.80
12
M4
7.37
7.35
8.33
4.40
2.4
5.6
3801118
3801118
300119600
CHC-M4-16
CHC
Stainless steel (AISI 300...
passivated
1.04
16
M4
7.37
7.35
8.33
4.40
1.6
5.6
3801748
3801748
300104529
CFHC-M4-16
CHC
Stainless steel (AISI 300...
passivated
1.80
16
M4
7.37
7.35
8.33
4.40
2.4
5.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASB-D - Flat Head Screwdriver Adjustable Metal Speed Controller With One-To...
SMC
26.09.2023
BN 26000 - Fastener with threaded bolt square head 15 x 15 mm
Bossard Catalog
12.10.2023
BN 26139 - Fastener with nail round head Ø 23 mm
Bossard Catalog
12.10.2023
BN 38359 - Cage nuts Form A, with right-angled tab (FASTEKS® KLIPKO ZI), Ca...
Bossard Catalog
11.03.2024
BN 26067 - Fastener with loop square head 32 x 32 mm
Bossard Catalog
12.10.2023
BN 48195 - Button socket head cap screws, Full thread and fine thread, Stai...
Bossard Inch
29.11.2018
BN 26725 - Self clinching cable tie-mounts for metallic materials (PEM® TDS...
Bossard Catalog
12.10.2023
BN 48791 - Hex piloted weld nuts with 3 projections, Coarse thread, Stainle...
Bossard Inch
29.11.2018
BN 48802 - Cotter pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.1)
Bossard Inch
29.11.2018
BN 20656 - Self-clinching captive panel screws with phillips pan head, for ...
Bossard Catalog
05.12.2023
BN 26636 - Miniatur self-clinching threaded standoffs open type, for stainl...
Bossard Catalog
12.10.2023
BN 10639 - Screwdriver Bits 1/4" for phillips drive screws, long type (DIN ...
Bossard Catalog
31.10.2023
EBGUTG - Ultra short head type
SRD-FA
09.09.2022
BN 20624 - Self-clinching threaded studs for stainless steel and metallic m...
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表