您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38350 - High-precision locknuts with radial set screw, turned version (FASTEKS® PRECISKO DRS), steel Rm 800-950 N/mm2, black-oxidized
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.50 Radial locking
BN 38350 High-precision locknuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_50/bn_38350/bn_38350.prj},{NB=3788956},{BNARTNR=3788956},{BNARTNR1=300137375},{BNNORM1=FASTEKS® PRECISKO DRS},{BZC=DRS 85x2},{BNMAT=Stahl Rm 800-950 N/mm2},{BNSURFACE=brüniert},{D1=M85x2},{DN=85},{P=2.000},{D2=110},{H=18},{D3=102},{B=8},{T=3.5},{C=9},{M=M8},{DM=8.000},{PM=6.647},{GEW=540},{W=Stahl},{LG1=6.000},{LG2=6.500},{DP=5.200},{SW=4.000},{TSW=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread 4H
ⁿ/ₐ
D2
[mm]
H
[mm]
D3
[mm]
B
[mm]
T
[mm]
C
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[g/Stück]
3789064
3789064
300148693
FASTEKS® PRECISKO DRS
DRS 6x0.5
Steel Rm 800-950 N/mm2
black-oxidized
M6x0.5
16
8
12
3
2.0
4
M4
8
3788784
3788784
300145870
FASTEKS® PRECISKO DRS
DRS 8x0.75
Steel Rm 800-950 N/mm2
black-oxidized
M8x0.75
16
8
12
3
2.0
4
M4
9
3841258
3841258
300145869
FASTEKS® PRECISKO DRS
DRS 10x1
Steel Rm 800-950 N/mm2
black-oxidized
M10x1
18
8
14
3
2.0
4
M4
12
3789233
3789233
300104927
FASTEKS® PRECISKO DRS
DRS 12x1
Steel Rm 800-950 N/mm2
black-oxidized
M12x1
22
8
18
3
2.0
4
M4
17
3789528
3789528
300104928
FASTEKS® PRECISKO DRS
DRS 15x1
Steel Rm 800-950 N/mm2
black-oxidized
M15x1
25
8
21
3
2.0
4
M4
25
3789108
3789108
300104929
FASTEKS® PRECISKO DRS
DRS 17x1
Steel Rm 800-950 N/mm2
black-oxidized
M17x1
28
10
23
4
2.0
5
M5
30
3789091
3789091
300104930
FASTEKS® PRECISKO DRS
DRS 20x1
Steel Rm 800-950 N/mm2
black-oxidized
M20x1
32
10
27
4
2.0
5
M5
35
3789613
3789613
300104931
FASTEKS® PRECISKO DRS
DRS 25x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M25x1.5
38
12
33
5
2.0
6
M6
56
3789152
3789152
300104932
FASTEKS® PRECISKO DRS
DRS 30x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M30x1.5
45
12
40
5
2.0
6
M6
85
3788680
3788680
300104933
FASTEKS® PRECISKO DRS
DRS 35x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M35x1.5
52
12
47
5
2.0
6
M6
100
3789584
3789584
300104934
FASTEKS® PRECISKO DRS
DRS 40x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M40x1.5
58
14
52
6
2.5
7
M6
140
3789309
3789309
300104935
FASTEKS® PRECISKO DRS
DRS 45x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M45x1.5
65
14
59
6
2.5
7
M6
180
3789195
3789195
300104936
FASTEKS® PRECISKO DRS
DRS 50x1.5
Steel Rm 800-950 N/mm2
black-oxidized
M50x1.5
70
14
64
6
2.5
7
M6
200
3789523
3789523
300104937
FASTEKS® PRECISKO DRS
DRS 55x2
Steel Rm 800-950 N/mm2
black-oxidized
M55x2
75
16
68
7
3.0
8
M6
240
3789567
3789567
300104938
FASTEKS® PRECISKO DRS
DRS 60x2
Steel Rm 800-950 N/mm2
black-oxidized
M60x2
80
16
73
7
3.0
8
M6
260
3789563
3789563
300115285
FASTEKS® PRECISKO DRS
DRS 65x2
Steel Rm 800-950 N/mm2
black-oxidized
M65x2
85
16
78
7
3.0
8
M6
280
3788720
3788720
300116115
FASTEKS® PRECISKO DRS
DRS 70x2
Steel Rm 800-950 N/mm2
black-oxidized
M70x2
92
18
85
8
3.5
9
M8
360
3789345
3789345
300118794
FASTEKS® PRECISKO DRS
DRS 75x2
Steel Rm 800-950 N/mm2
black-oxidized
M75x2
98
18
90
8
3.5
9
M8
410
3788641
3788641
300118793
FASTEKS® PRECISKO DRS
DRS 80x2
Steel Rm 800-950 N/mm2
black-oxidized
M80x2
105
18
95
8
3.5
9
M8
500
3788956
3788956
300137375
FASTEKS® PRECISKO DRS
DRS 85x2
Steel Rm 800-950 N/mm2
black-oxidized
M85x2
110
18
102
8
3.5
9
M8
540
3789396
3789396
300118790
FASTEKS® PRECISKO DRS
DRS 90x2
Steel Rm 800-950 N/mm2
black-oxidized
M90x2
120
20
108
10
4.0
10
M8
750
3788732
3788732
300139686
FASTEKS® PRECISKO DRS
DRS 95x2
Steel Rm 800-950 N/mm2
black-oxidized
M95x2
125
20
113
10
4.0
10
M8
800
3788600
3788600
300140450
FASTEKS® PRECISKO DRS
DRS 100x2
Steel Rm 800-950 N/mm2
black-oxidized
M100x2
130
20
120
10
4.0
10
M8
860
3789183
3789183
300114192
FASTEKS® PRECISKO DRS
DRS 105x2
Steel Rm 800-950 N/mm2
black-oxidized
M105x2
140
22
126
12
5.0
11
M10
1120
3788805
3788805
300118849
FASTEKS® PRECISKO DRS
DRS 110x2
Steel Rm 800-950 N/mm2
black-oxidized
M110x2
145
22
133
12
5.0
11
M10
1200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表