您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2078 - Prevailing torque type hex lock nuts type FS all-metal (ISO 7042), cl. 8, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 2078 Prevailing torque type hex lock nuts type FS all-metal
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_2078/bn_2078.prj},{NB=BN 2078 9003578 prevailing torque type hex lock nut M8},{CNSORDERNO=9003578},{BNARTNR=9003578},{BNNORM1=ISO 7042},{BNNORM2=},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=feuerverzinkt},{D=8.000},{P=1.250},{M=8.000},{S=13.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
BN 2078 9003578 prevailin...
9003578
ISO 7042
Steel 8
hot dip galvanized
8.000
6.647
1.250
8.000
13.000
BN 2078 9003585 prevailin...
9003585
ISO 7042
Steel 8
hot dip galvanized
10.000
8.376
1.500
10.000
16.000
BN 2078 3811565 prevailin...
3811565
ISO 7042
Steel 8
hot dip galvanized
12.000
10.106
1.750
12.000
18.000
BN 2078 3811566 prevailin...
3811566
ISO 7042
Steel 8
hot dip galvanized
16.000
13.835
2.000
16.000
24.000
BN 2078 3811567 prevailin...
3811567
ISO 7042
Steel 8
hot dip galvanized
20.000
17.294
2.500
20.000
30.000
BN 2078 9003589 prevailin...
9003589
ISO 7042
Steel 8
hot dip galvanized
24.000
20.752
3.000
24.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表