目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 19175 - Prevailing torque type hex lock nuts all-metal, thin type (~DIN 980 M), cl. 04, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 19175 Prevailing torque type hex lock nuts all-metal, low type
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_19175/bn_19175.prj},{NB=BN 19175 3677110 prevailing torque type hex lock nut M M8},{CNSORDERNO=3677110},{BNARTNR=3677110},{BNNORM1=~DIN 980 M},{BNMAT=Stahl 04 / INOX 1.4310},{CNSMAT=Stahl 04 / INOX 1.4310},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{M=5.000},{S=13.000},{VERS=1.000},{VERS1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
BN 19175 3677109 prevaili...
3677109
~DIN 980 M
Steel 04 / Stainless stee...
zinc plated blue
6.000
4.917
1.000
4.300
10.000
BN 19175 3677110 prevaili...
3677110
~DIN 980 M
Steel 04 / Stainless stee...
zinc plated blue
8.000
6.647
1.250
5.000
13.000
BN 19175 3677111 prevaili...
3677111
~DIN 980 M
Steel 04 / Stainless stee...
zinc plated blue
10.000
8.376
1.500
6.500
17.000
BN 19175 3677112 prevaili...
3677112
~DIN 980 M
Steel 04 / Stainless stee...
zinc plated blue
12.000
10.106
1.750
8.500
19.000
BN 19175 3677113 prevaili...
3677113
~DIN 980 M
Steel 04 / Stainless stee...
zinc plated blue
16.000
13.835
2.000
12.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表