目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 811 - Circlips for shafts, stacked (DIN 6799), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 809, BN 810, BN 811, BN 812 Circlips for shafts bulk
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_809_810_811_812/bn_811.prj},{NB=BN 811 1285017 circlip for shafts 3.2},{CNSORDERNO=1285017},{BNARTNR=1285017},{BNNORM1=DIN 6799},{BNNORM2=},{BNMAT=Federstahl 460-580 HV},{CNSMAT=Federstahl 460-580 HV},{BNSURFACE=schwarz},{D1=3.200},{D2=7.300},{S=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
BN 811 1284967 circlip fo...
1284967
DIN 6799
Spring steel 460-580 HV
black
0.800
2.250
0.200
BN 811 1284975 circlip fo...
1284975
DIN 6799
Spring steel 460-580 HV
black
1.200
3.250
0.300
BN 811 1284983 circlip fo...
1284983
DIN 6799
Spring steel 460-580 HV
black
1.500
4.250
0.400
BN 811 1284991 circlip fo...
1284991
DIN 6799
Spring steel 460-580 HV
black
1.900
4.800
0.500
BN 811 1285009 circlip fo...
1285009
DIN 6799
Spring steel 460-580 HV
black
2.300
6.300
0.600
BN 811 1285017 circlip fo...
1285017
DIN 6799
Spring steel 460-580 HV
black
3.200
7.300
0.600
BN 811 1285025 circlip fo...
1285025
DIN 6799
Spring steel 460-580 HV
black
4.000
9.300
0.700
BN 811 1285033 circlip fo...
1285033
DIN 6799
Spring steel 460-580 HV
black
5.000
11.300
0.700
BN 811 1285041 circlip fo...
1285041
DIN 6799
Spring steel 460-580 HV
black
6.000
12.300
0.700
BN 811 1285068 circlip fo...
1285068
DIN 6799
Spring steel 460-580 HV
black
7.000
14.300
0.900
BN 811 1285076 circlip fo...
1285076
DIN 6799
Spring steel 460-580 HV
black
8.000
16.300
1.000
BN 811 1285084 circlip fo...
1285084
DIN 6799
Spring steel 460-580 HV
black
9.000
18.800
1.100
BN 811 1285092 circlip fo...
1285092
DIN 6799
Spring steel 460-580 HV
black
10.000
20.400
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表