目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6952 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded with 4CUT point (SPAX®), steel case-hardened, zinc plated yellow/YELLOX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20184, BN 6952 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20184_6952/bn_6952.prj},{NB=BN 6952 1582631 hexalobular socket flat countersunk head chipboard screw 3x30},{CNSORDERNO=1582631},{BNARTNR=1582631},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb/YELLOX® mit Gleitschicht},{D1=3.0},{P=1.350},{L=30.0},{D2=6.000},{K=1.800},{INNENSECHSRUN=T10},{B=18.000},{A=1.350},{R=1.100},{MZ=2.800},{TZ=1.730},{Y=2.600},{A1=2.800},{T=1.270}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
INNENSECHSRUN
Hexalobular socket
ⁿ/ₐ
B
b
[mm]
BN 6952 1582631 hexalobul...
1582631
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.0
2.100
1.350
30.0
6.000
1.800
T10
18.000
BN 6952 1731432 hexalobul...
1731432
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.0
2.100
1.350
40.0
6.000
1.800
T10
23.000
BN 6952 1731491 hexalobul...
1731491
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.5
2.400
1.600
30.0
7.000
2.100
T20
18.000
BN 6952 1731548 hexalobul...
1731548
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.5
2.400
1.600
35.0
7.000
2.100
T20
23.000
BN 6952 2107236 hexalobul...
2107236
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.5
2.400
1.600
45.0
7.000
2.100
T20
30.000
BN 6952 2107244 hexalobul...
2107244
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
3.5
2.400
1.600
50.0
7.000
2.100
T20
32.000
BN 6952 1936654 hexalobul...
1936654
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
30.0
8.000
2.400
T20
18.000
BN 6952 1936662 hexalobul...
1936662
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
35.0
8.000
2.400
T20
23.000
BN 6952 1072137 hexalobul...
1072137
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
45.0
8.000
2.400
T20
30.000
BN 6952 2032325 hexalobul...
2032325
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.0
2.800
1.800
50.0
8.000
2.400
T20
32.000
BN 6952 1731904 hexalobul...
1731904
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
30.0
8.800
2.700
T20
17.000
BN 6952 1732501 hexalobul...
1732501
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
35.0
8.800
2.700
T20
25.000
BN 6952 1936689 hexalobul...
1936689
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
40.0
8.800
2.700
T20
25.000
BN 6952 1936697 hexalobul...
1936697
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
45.0
8.800
2.700
T20
30.000
BN 6952 1936700 hexalobul...
1936700
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
50.0
8.800
2.700
T20
32.000
BN 6952 1936719 hexalobul...
1936719
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
60.0
8.800
2.700
T20
37.000
BN 6952 1800361 hexalobul...
1800361
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
70.0
8.800
2.700
T20
42.000
BN 6952 2032341 hexalobul...
2032341
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
4.5
3.100
2.000
80.0
8.800
2.700
T20
47.000
BN 6952 1732595 hexalobul...
1732595
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
35.0
9.700
2.900
T20
25.000
BN 6952 1800396 hexalobul...
1800396
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
40.0
9.700
2.900
T20
27.000
BN 6952 1800469 hexalobul...
1800469
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
45.0
9.700
2.900
T20
30.000
BN 6952 1800485 hexalobul...
1800485
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
50.0
9.700
2.900
T20
32.000
BN 6952 1800507 hexalobul...
1800507
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
60.0
9.700
2.900
T20
37.000
BN 6952 1801929 hexalobul...
1801929
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
80.0
9.700
2.900
T20
46.000
BN 6952 2032368 hexalobul...
2032368
SPAX®
Steel case-hardened
zinc plated yellow/YELLOX...
5.0
3.500
2.200
100.0
9.700
2.900
T20
61.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表