目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2851 - Eye bolts (DIN 444 B), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 2851, BN 11899 Eye bolts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_2851_11899/bn_2851.prj},{NB=BN 2851 1491369 eye bolt B M10x100},{CNSORDERNO=1491369},{BNARTNR=1491369},{BNNORM1=DIN 444 B},{BNMAT=INOX A2},{CNSMAT=INOX A2},{FORM=B},{NENN1=0},{D=10.000},{P=1.500},{L=100.000},{DA=10.000},{AUSFVIS=Standard},{BX1=26.000},{BX2=32.000},{BX3=0.000},{X=3.800},{DK=20.000},{R=4.000},{S=12.000},{BNNORM2=},{BNSURFACE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DA
Inner diameter of the bearing surface H9
[mm]
AUSFVIS
Type
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
X
Length of thread run-out
[mm]
DK
Ball diameter max.
[mm]
R
Transition radius under head ~
[mm]
S
Across-flats-dimension max.
[mm]
BN 2851 1491121 eye bolt ...
1491121
DIN 444 B
Stainless steel A2
6.000
4.773
1.000
30.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 2851 1491148 eye bolt ...
1491148
DIN 444 B
Stainless steel A2
6.000
4.773
1.000
40.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 2851 1491172 eye bolt ...
1491172
DIN 444 B
Stainless steel A2
6.000
4.773
1.000
50.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 2851 1491202 eye bolt ...
1491202
DIN 444 B
Stainless steel A2
6.000
4.773
1.000
60.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 2851 1491210 eye bolt ...
1491210
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
30.000
8.000
Thread to eye
15.800
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491229 eye bolt ...
1491229
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
40.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491237 eye bolt ...
1491237
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
50.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491245 eye bolt ...
1491245
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
60.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491253 eye bolt ...
1491253
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
70.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491261 eye bolt ...
1491261
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
80.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491288 eye bolt ...
1491288
DIN 444 B
Stainless steel A2
8.000
6.466
1.250
100.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 2851 1491296 eye bolt ...
1491296
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
30.000
10.000
Thread to eye
14.200
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491318 eye bolt ...
1491318
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
40.000
10.000
Thread to eye
24.200
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491326 eye bolt ...
1491326
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
50.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491334 eye bolt ...
1491334
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
60.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491342 eye bolt ...
1491342
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
70.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491350 eye bolt ...
1491350
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
80.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491369 eye bolt ...
1491369
DIN 444 B
Stainless steel A2
10.000
8.160
1.500
100.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 2851 1491377 eye bolt ...
1491377
DIN 444 B
Stainless steel A2
12.000
9.853
1.750
50.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 2851 1491385 eye bolt ...
1491385
DIN 444 B
Stainless steel A2
12.000
9.853
1.750
60.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 2851 1491393 eye bolt ...
1491393
DIN 444 B
Stainless steel A2
12.000
9.853
1.750
70.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 2851 1491407 eye bolt ...
1491407
DIN 444 B
Stainless steel A2
12.000
9.853
1.750
80.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 2851 1491415 eye bolt ...
1491415
DIN 444 B
Stainless steel A2
12.000
9.853
1.750
100.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 2851 1491423 eye bolt ...
1491423
DIN 444 B
Stainless steel A2
12.000
9.853
1.750
120.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 2851 1491431 eye bolt ...
1491431
DIN 444 B
Stainless steel A2
16.000
13.546
2.000
60.000
16.000
Thread to eye
36.000
38.000
44.000
57.000
5.000
32.000
6.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表