目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 413 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 413, BN 419, BN 33063, BN 111, BN 1203 Threaded rod metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_413_419_33063_111_1203/bn_413.prj},{NB=BN 413 1172530 threaded rod M16x1000},{CNSORDERNO=1172530},{BNARTNR=1172530},{BNNORM1=DIN 975},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=blank},{D=16.000},{P=2.000},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 413 1172352 threaded r...
1172352
DIN 975
Steel 4.6 / 4.8
plain
2.000
1.509
0.400
BN 413 1098675 threaded r...
1098675
DIN 975
Steel 4.6 / 4.8
plain
2.500
1.948
0.450
BN 413 1172409 threaded r...
1172409
DIN 975
Steel 4.6 / 4.8
plain
3.000
2.387
0.500
BN 413 1172425 threaded r...
1172425
DIN 975
Steel 4.6 / 4.8
plain
4.000
3.141
0.700
BN 413 1172441 threaded r...
1172441
DIN 975
Steel 4.6 / 4.8
plain
5.000
4.019
0.800
BN 413 1172468 threaded r...
1172468
DIN 975
Steel 4.6 / 4.8
plain
6.000
4.773
1.000
BN 413 1172484 threaded r...
1172484
DIN 975
Steel 4.6 / 4.8
plain
8.000
6.466
1.250
BN 413 1172506 threaded r...
1172506
DIN 975
Steel 4.6 / 4.8
plain
10.000
8.160
1.500
BN 413 1172514 threaded r...
1172514
DIN 975
Steel 4.6 / 4.8
plain
12.000
9.853
1.750
BN 413 1172522 threaded r...
1172522
DIN 975
Steel 4.6 / 4.8
plain
14.000
11.546
2.000
BN 413 1172530 threaded r...
1172530
DIN 975
Steel 4.6 / 4.8
plain
16.000
13.546
2.000
BN 413 1098683 threaded r...
1098683
DIN 975
Steel 4.6 / 4.8
plain
18.000
14.933
2.500
BN 413 1172557 threaded r...
1172557
DIN 975
Steel 4.6 / 4.8
plain
20.000
16.933
2.500
BN 413 5503790 threaded r...
5503790
DIN 975
Steel 4.6 / 4.8
plain
22.000
18.933
2.500
BN 413 1172573 threaded r...
1172573
DIN 975
Steel 4.6 / 4.8
plain
24.000
20.319
3.000
BN 413 5503874 threaded r...
5503874
DIN 975
Steel 4.6 / 4.8
plain
27.000
23.319
3.000
BN 413 1172603 threaded r...
1172603
DIN 975
Steel 4.6 / 4.8
plain
30.000
25.706
3.500
BN 413 1172611 threaded r...
1172611
DIN 975
Steel 4.6 / 4.8
plain
33.000
28.706
3.500
BN 413 1172638 threaded r...
1172638
DIN 975
Steel 4.6 / 4.8
plain
36.000
31.093
4.000
BN 413 1172646 threaded r...
1172646
DIN 975
Steel 4.6 / 4.8
plain
39.000
34.093
4.000
BN 413 1172654 threaded r...
1172654
DIN 975
Steel 4.6 / 4.8
plain
42.000
36.479
4.500
BN 413 1172662 threaded r...
1172662
DIN 975
Steel 4.6 / 4.8
plain
45.000
39.479
4.500
BN 413 1172670 threaded r...
1172670
DIN 975
Steel 4.6 / 4.8
plain
48.000
41.866
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表