目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30502 - Pozi pan head machine screws form Z (DIN 7985 A; ~ISO 7045), 4.8, zinc plated black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 30502, BN 3334 Pozi pan head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_30502_3334/bn_30502.prj},{NB=BN 30502 5401264 cross recessed pan head machine screw M4x12},{BNARTNR=5401264},{CNSORDERNO=5401264},{BNNORM1=DIN 7985 A},{BNNORM2=~ISO 7045},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-schwarz},{D=4.000},{P=0.700},{L=12.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.300},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
max.
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
BN 30502 5401256 cross re...
5401256
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
2.500
1.948
0.450
5.000
0.900
4.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 30502 5401257 cross re...
5401257
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
2.500
1.948
0.450
6.000
0.900
5.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 30502 5401258 cross re...
5401258
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
2.500
1.948
0.450
8.000
0.900
7.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 30502 5401259 cross re...
5401259
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
2.500
1.948
0.450
10.000
0.900
9.100
3.100
5.000
2.000
0.100
5.000
1.300
1.100
2.600
BN 30502 5401260 cross re...
5401260
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
5.000
1.500
3.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5002028 cross re...
5002028
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
6.000
1.500
4.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5401261 cross re...
5401261
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
8.000
1.500
6.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5401262 cross re...
5401262
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
10.000
1.500
8.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5002044 cross re...
5002044
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
12.000
1.500
10.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5002052 cross re...
5002052
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
16.000
1.500
14.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402902 cross re...
5402902
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
20.000
1.500
18.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402903 cross re...
5402903
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
25.000
1.500
23.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402904 cross re...
5402904
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
30.000
1.500
28.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402905 cross re...
5402905
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
35.000
1.500
33.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402906 cross re...
5402906
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
40.000
1.500
38.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402907 cross re...
5402907
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
45.000
1.500
43.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5402908 cross re...
5402908
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
3.000
2.387
0.500
50.000
1.500
48.500
3.600
6.000
2.400
0.100
6.000
1.600
1.250
3.000
BN 30502 5002095 cross re...
5002095
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
6.000
1.400
4.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5401263 cross re...
5401263
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
8.000
1.400
6.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5002087 cross re...
5002087
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
10.000
1.400
8.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5401264 cross re...
5401264
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
12.000
1.400
10.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5402909 cross re...
5402909
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
16.000
1.400
14.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5402910 cross re...
5402910
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
20.000
1.400
18.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5402911 cross re...
5402911
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
25.000
1.400
23.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
BN 30502 5402912 cross re...
5402912
DIN 7985 A
~ISO 7045
Steel 4.8
zinc plated black
4.000
3.141
0.700
30.000
1.400
28.600
4.700
8.000
3.100
0.200
8.000
2.000
1.750
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表