目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
TOP - TOP – high force but not as CSX, MSML. Without nanotechnologies, not self-lubricated
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
TOP
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/top/top_asmtab.prj},{NB=TOP38-50(01000)},{MODELLO=TOP38-50},{VERS=0},{CORSA=50},{CU=0},{L=145},{N=195},{D=38},{DS=24},{M=M8},{H=12},{IN=1000},{BAR1=162.000},{IN1=1000.000},{FIN1=2000.000},{PPATH=top_asmtpl.prj},{PRA=33},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
TOP12-10
10
55
65
12
5
150
80
TOP12-15
15
65
80
12
5
150
90
TOP14-10
10
55
65
14
6
150
130
TOP14-15
15
65
80
14
6
150
140
TOP16-10
10
55
65
16
8
127
170
TOP16-15
15
65
80
16
8
127
180
TOP20-10
10
55
65
20
10
151
420
TOP20-15
15
65
80
20
10
151
430
TOP25-10
10
65
75
25
16
157
770
TOP25-15
15
75
90
25
16
157
790
TOP25-25
25
95
120
25
16
157
800
TOP25-50
50
145
195
25
16
157
810
TOP32-10
10
65
75
32
20
154
1500
TOP32-15
15
75
90
32
20
154
1520
TOP32-25
25
95
120
32
20
154
1530
TOP32-50
50
145
195
32
20
154
1540
TOP38-10
10
65
75
38
24
162
1870
TOP38-15
15
75
90
38
24
162
1880
TOP38-25
25
95
120
38
24
162
1930
TOP38-50
50
145
195
38
24
162
2000
TOP50-10
10
70
80
50
36
159
3750
TOP50-15
15
80
95
50
36
159
3850
TOP50-25
25
100
125
50
36
159
3900
TOP50-50
50
150
200
50
36
159
3950
TOP63-10
10
75
85
63
46
153
5300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表