目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0504 - Ball transfer units with steel housing
Blohm
Transport technology
Ball transfer units
Powered by
CAD模型選擇
{blohm/transporttechnik/kugelrollen/95150.prj},{NB=B0504.215},{BESTBLOHM=B0504.215},{TYP=C},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Edelstahl},{DK=15.8},{D=24 ±0,065},{DX=24.0},{D1=31},{H=21.0},{H1=9.5},{H1X=9.5},{H2=2.8},{H3=6.3},{C=600},{GEW=0.0380},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
Surface finish
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0504.115
B0504.115
B
cap and housing galvanize...
15.8
24 ±0,065
31
21.0
9.5
2.8
600
0.0425
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.122
B0504.122
B
cap and housing galvanize...
22.2
36 ±0,080
45
30.0
9.8
2.8
1600
0.1294
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.130
B0504.130
B
cap and housing galvanize...
30.0
45 ±0,080
55
37.0
13.8
4.0
3000
0.2716
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.145
B0504.145
B
cap and housing galvanize...
44.5
62 ±0,095
75
53.5
19
4.0
6100
0.7193
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.215
B0504.215
C
cap and housing galvanize...
15.8
24 ±0,065
31
21.0
9.5
2.8
600
0.0380
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.222
B0504.222
C
cap and housing galvanize...
22.2
36 ±0,080
45
30.0
9.8
2.8
1600
0.1300
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.230
B0504.230
C
cap and housing galvanize...
30.0
45 ±0,080
55
37.0
13.8
4.0
3000
0.2695
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.245
B0504.245
C
cap and housing galvanize...
44.5
62 ±0,095
75
53.5
19
4.0
6100
0.7200
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.315
B0504.315
D
cap, housing and balls st...
15.8
24 ±0,065
31
21.0
9.5
2.8
380
0.0406
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.322
B0504.322
D
cap, housing and balls st...
22.2
36 ±0,080
45
30.0
9.8
2.8
1000
0.1270
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0504.330
B0504.330
D
cap, housing and balls st...
30.0
45 ±0,080
55
37.0
13.8
4.0
2000
0.2724
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表