目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0261 - Cam levers adjustable external thread, steel or stainless steel
Blohm
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/exzenterhebel/04233_asmtab.prj},{NB=B0261.2511110X50},{GR=2},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{F=8.0},{HANDKRAFT=350},{S=1.0},{L=50},{GEW=0.1336},{EAN=MIN},{TYP=1.000},{TYP1=1.000},{TYP2=2.000},{BESTBLOHM=B0261.2511110X50},{FARBE=schwarz},{AUSF=Edelstahl},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
External thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
distance
[mm]
A1
total length
[mm]
F
Clamping force
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0261.9501103X10
B0261.9501103X10
black
Steel
9
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
10
0.0088
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.9501103X15
B0261.9501103X15
black
Steel
9
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
15
0.0117
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.9501103X30
B0261.9501103X30
black
Steel
9
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
30
0.0122
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.9501104X10
B0261.9501104X10
black
Steel
9
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
10
0.0118
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.9501104X15
B0261.9501104X15
black
Steel
9
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
15
0.0121
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.9501104X30
B0261.9501104X30
black
Steel
9
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
90
1.0
30
0.0132
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501104X15
B0261.0501104X15
black
Steel
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
15
0.0211
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501104X20
B0261.0501104X20
black
Steel
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
20
0.0208
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501104X30
B0261.0501104X30
black
Steel
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
30
0.0195
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501105X20
B0261.0501105X20
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
20
0.0228
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501105X30
B0261.0501105X30
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
30
0.0225
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501105X40
B0261.0501105X40
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
40
0.0244
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.0501105X50
B0261.0501105X50
black
Steel
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
2.0
100
1.0
50
0.0260
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501105X20
B0261.1501105X20
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
20
0.0385
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501105X30
B0261.1501105X30
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
30
0.0401
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501105X40
B0261.1501105X40
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
40
0.0411
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501105X50
B0261.1501105X50
black
Steel
1
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
50
0.0420
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501106X20
B0261.1501106X20
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
20
0.0405
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501106X30
B0261.1501106X30
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
30
0.0416
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501106X40
B0261.1501106X40
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
40
0.0430
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.1501106X50
B0261.1501106X50
black
Steel
1
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
4.0
120
1.0
50
0.0457
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.2501108X25
B0261.2501108X25
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
25
0.1151
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.2501108X30
B0261.2501108X30
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
30
0.1196
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.2501108X40
B0261.2501108X40
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
40
0.1211
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0261.2501108X50
B0261.2501108X50
black
Steel
2
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
8.0
350
1.0
50
0.1217
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表