目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0046 - Indexing plungers
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089.prj},{NB=B0046.04516(D_ENTSPANNT)},{D=16},{D2=40},{L=96.0},{L1=32},{L2=18},{L3=28},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.2672},{EAN=MIN},{TAB=1},{TAB1=2},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BESTBLOHM=B0046.04516},{SS=1.4034},{MATERIAL=Edelstahl},{OBFLGK=gehärtet},{FARBE=schwarzgrau RAL 7021},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{D1=M 24 x 2},{SW2=36},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0046.1903
B0046.1903
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0047
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1004
B0046.1004
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0100
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1105
B0046.1105
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0191
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1206
B0046.1206
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0285
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1308
B0046.1308
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0699
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1410
B0046.1410
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1140
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1412
B0046.1412
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1148
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.1516
B0046.1516
-
Steel
harded
black grey RAL 7021
A
non-lockout type without ...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2153
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2903
B0046.2903
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
10
0.8
4.5
10
0.0061
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2004
B0046.2004
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
13
1.0
6.0
12
0.0126
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2105
B0046.2105
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
17
1.3
5.0
12
0.0251
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2206
B0046.2206
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
19
1.8
6.0
14
0.0374
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2308
B0046.2308
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
24
2.3
15.0
35
0.0871
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2410
B0046.2410
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
30
2.8
15.0
34
0.1451
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2412
B0046.2412
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
30
2.8
15.0
39
0.1468
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.2516
B0046.2516
-
Steel
harded
black grey RAL 7021
B
non-lockout type with loc...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
36
3.2
20.0
46
0.2758
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3903
B0046.3903
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
0
0.8
4.5
10
0.0044
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3004
B0046.3004
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
4
M 8 x 1
18
38.5
15
6
13
4.0
10
0
1.0
6.0
12
0.0093
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3105
B0046.3105
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
5
M 10 x 1
21
43.5
17
7
15
5.0
13
0
1.3
5.0
12
0.0178
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3206
B0046.3206
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
6
M 12 x 1,5
25
51.7
20
8
17
6.0
14
0
1.8
6.0
14
0.0273
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3308
B0046.3308
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
8
M 16 x 1,5
33
68.0
26
10
23
8.0
19
0
2.3
15.0
35
0.0668
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3410
B0046.3410
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
10
M 20 x 1,5
33
74.0
28
12
25
10.0
22
0
2.8
15.0
34
0.1112
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3412
B0046.3412
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
12
M 20 x 1,5
33
78.0
28
14
25
12.0
22
0
2.8
15.0
39
0.1114
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.3516
B0046.3516
-
Steel
harded
black grey RAL 7021
C
lockout type without lock...
16
M 24 x 2
40
96.0
32
18
28
16.0
27
0
3.2
20.0
46
0.2082
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0046.4903
B0046.4903
-
Steel
harded
black grey RAL 7021
D
lockout type with locknut
3
M 6 x 0.75
14
31.5
12
5
10
3.5
8
10
0.8
4.5
10
0.0059
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0048 - Indexing plungers with extended indexing pin
Blohm
03.06.2024
B0531 - Indexing plungers
Blohm
03.06.2024
B0057 - Indexing plungers-Premium with tapered pin
Blohm
03.06.2024
B0219 - Clamping levers with plastic handle external thread
Blohm
03.06.2024
MAE-UHG-GT-IG-S-N - Universal Handles GT from Silicone or Rubber NBR, with ...
MÄDLER
10.04.2024
BN 137 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 8, zin...
Bossard Catalog
31.10.2023
BN 13367 - Spring plungers with bolt and hex socket (HALDER EH 22060.), fre...
Bossard Catalog
09.05.2022
QTS-DP Series - QTS-DP Series - (0,635 mm) .025" Q Strip® High Speed Ground...
Samtec
02.11.2021
03338 - Spring plungers push-pull
norelem
30.05.2024
BN 619 - Hex socket set screws with dog point (ISO 4028; DIN 915), A2, stai...
Bossard Catalog
26.01.2023
GMA - Pump unit
WOERNER Lubrication
13.07.2021
safety_valve_series_rv1 - Series RV1
Aventics
13.07.2022
B0046 - Indexing plungers
Blohm
03.06.2024
BN 20214 - Ball-ended thrust screws headless, round ball (HALDER EH 22720.)...
Bossard Catalog
09.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表