M9, series 702, Subminiature Connectors - female cable connector
binder
Subminiature Connectors
M9 IP67
Female cable connector, moulded, shielded
Powered by
CAD模型選擇
{binder/subminiature20connectors/m920ip67/female20cable20connector2c20moulded2c20shielded/m92c20series207022c20subminiature20connectors.prj},{NB=79 1426 15 08},{ARTNR=79 1426 15 08},{PREVIEW=../../../_pool_/67/0d/702_2_12_k.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M9, series 702, Subminiature Connectors},{BEZ=M9 IP67 female cable connector, Contacts: 8, shielded, moulded cable, IP67, PUR black, 8 x 0.14 mm², 5 m},{BER=Subminiature Connectors},{STBAUF=female cable connector},{POLZ=8},{PRGRKU=M9 IP67},{SER=series 702},{STVER=screw},{ANSQM=0.14 mm²},{ANSQA=AWG 26},{MECHLD=> 500 Mating cycles},{EMVTL=shielded},{SPNG=125 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=1 A},{DGWST=≤ 3 mΩ},{GEW=220.00},{OBGTC=70 °C},{UNGTC=-25 °C},{KABDURM=5.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
79 1414 15 05
79 1414 15 05
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
5
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
227.00
70 °C
-25 °C
5.3
5 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1422 12 07
79 1422 12 07
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
7
M9 IP67
series 702
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
100.00
70 °C
-25 °C
5.4
2 m
≥ 15 x Ø
≥ 75 x Ø
>1 million
max. 3 m/s²
max. 5 m
max. 2 m
18 x 0.10 mm
-5 °C
-25 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1422 15 07
79 1422 15 07
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
7
M9 IP67
series 702
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
224.00
70 °C
-25 °C
5.4
5 m
≥ 15 x Ø
≥ 75 x Ø
>1 million
max. 3 m/s²
max. 5 m
max. 2 m
18 x 0.10 mm
-5 °C
-25 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1426 12 08
79 1426 12 08
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
8
M9 IP67
series 702
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
94.00
70 °C
-25 °C
5.4
2 m
≥ 15 x Ø
≥ 75 x Ø
>1 million
max. 3 m/s²
max. 5 m
max. 2 m
18 x 0.10 mm
-5 °C
-25 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1402 12 02
79 1402 12 02
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
2
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
98.00
70 °C
-25 °C
5.3
2 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1426 15 08
79 1426 15 08
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
8
M9 IP67
series 702
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
220.00
70 °C
-25 °C
5.4
5 m
≥ 15 x Ø
≥ 75 x Ø
>1 million
max. 3 m/s²
max. 5 m
max. 2 m
18 x 0.10 mm
-5 °C
-25 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1402 15 02
79 1402 15 02
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
2
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
222.00
70 °C
-25 °C
5.3
5 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1406 12 03
79 1406 12 03
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
3
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
102.00
70 °C
-25 °C
5.3
2 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1406 15 03
79 1406 15 03
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
3
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
226.50
70 °C
-25 °C
5.3
5 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1410 12 04
79 1410 12 04
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
4
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
96.00
70 °C
-25 °C
5.3
2 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1410 15 04
79 1410 15 04
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
4
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
222.00
70 °C
-25 °C
5.3
5 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1414 12 05
79 1414 12 05
IP67
M9, series 702, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
5
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
shielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
96.00
70 °C
-25 °C
5.3
2 m
≥ 7.5 x Ø
≥ 15 x Ø
14 x 0.15 mm
-15 °C
-30 °C
80 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表