UB, UBS - Ultran Band Rodless Cylinders
IMI Bimba Products
Pneumatic Actuators
Inch
Rodless
Mechanically Coupled
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/rodless/mechanically_coupled/ub_asmtab.prj},{NB=UB-251-1XCM},{CSL=1.100},{A1=0.787},{A=3.94},{AA=0.79},{B=1.65},{BB=2.09},{C=2.09},{CC=1.98},{D=5.16},{DD=2.60},{E=3.94},{F1=1.97},{G=0.51},{H1=2.76},{H2=3.940},{HH1=1.97},{J=0.14},{KND=0.16400},{KD=0.280},{OM=0.17},{MND=0.16400},{MD=0.280},{ON=0.18},{N=1.77},{NN=0.51},{P=1.30},{RND=0.16400},{RD=0.390},{PSND=0.40500},{T=0.28},{U=0.51},{V=0.53},{W=1.12},{X=0.83},{Y=0.28},{STRK2D=0},{X2D=2},{BORE=25 mm},{BORE1=25},{BS1=25},{SL1=[1:120/0.001]},{CUSH=Adjustable Cushions},{MPS=MRS Position Sensing},{MB1=UBMB-25},{CS1=UBCS-25},{SAB1=UBSB-25},{F=1.97},{HH=1.97},{K=#8-36x0.28},{M=#8-36x0.28},{R=#8-36x0.39},{PS=1/8 NPT},{PT=UB},{STROKE=1.000},{SIDE=1},{FMR=},{POSITION=X},{MB=},{CSNO=0},{SAB=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
CUSH
Cushions
ⁿ/ₐ
MPS
Magnet
ⁿ/ₐ
A
[Inch]
AA
[Inch]
B
[Inch]
BB
[Inch]
C
[Inch]
CC
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
HH
[Inch]
J
[Inch]
K
ⁿ/ₐ
L
[Inch]
OM
[Inch]
M
ⁿ/ₐ
ON
[Inch]
N
[Inch]
NN
[Inch]
P
[Inch]
R
ⁿ/ₐ
PS
Port S
ⁿ/ₐ
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
UB-181-1XCM
UB-181-1XCM
(NO ACCESSORIES)
18 mm
Adjustable Cushions
MRS Position Sensing
3.15
0.61
1.18
1.54
1.54
1.44
4.06
1.97
2.95
-
0.39
1.97
-
0.12
#4-48x0.28
7.30
0.13
#4-48x0.28
0.14
1.38
0.39
0.93
#4-48x0.31
10-32
0.37
0.37
0.37
0.81
0.59
0.26
UB-251-1XCM
UB-251-1XCM
(NO ACCESSORIES)
25 mm
Adjustable Cushions
MRS Position Sensing
3.94
0.79
1.65
2.09
2.09
1.98
5.16
2.60
3.94
1.97
0.51
2.76
1.97
0.14
#8-36x0.28
8.88
0.17
#8-36x0.28
0.18
1.77
0.51
1.30
#8-36x0.39
1/8 NPT
0.28
0.51
0.53
1.12
0.83
0.28
UB-401-1XCM
UB-401-1XCM
(NO ACCESSORIES)
40 mm
Adjustable Cushions
MRS Position Sensing
5.91
1.30
2.48
3.11
3.11
2.82
8.66
3.82
7.09
3.54
0.87
5.51
3.54
0.20
1/4-28x0.39
12.82
0.27
1/4-28x0.39
0.28
2.76
0.87
2.01
1/4-28x0.51
1/4 NPT
0.51
0.51
0.75
1.73
1.24
0.39
UB-501-1XCM
UB-501-1XCM
(NO ACCESSORIES)
50 mm
Adjustable Cushions
MRS Position Sensing
7.09
1.65
3.07
3.78
3.78
3.41
11.02
4.57
8.66
4.33
1.14
7.09
4.33
0.26
5/16-24x0.49
15.18
0.27
5/16-24x0.49
0.28
3.35
1.14
2.48
5/16-24x0.51
1/4 NPT
0.47
0.47
0.83
1.97
1.54
0.47
UB-631-1XCM
UB-631-1XCM
(NO ACCESSORIES)
63 mm
Adjustable Cushions
MRS Position Sensing
8.46
2.13
3.66
4.47
4.47
4.00
13.11
5.35
11.02
5.51
1.57
9.06
5.51
0.31
5/16-24x0.59
17.92
0.35
5/16-24x0.59
0.35
4.13
1.57
3.07
5/16-24x0.51
3/8 NPT
0.51
0.47
0.91
2.42
1.83
0.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表