目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5741 - Cage à billes
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205741.prj},{NB=5741-25-78},{NAME=5741-25-78},{INAME=57412d252d78},{ARTNR=5741-025-078},{REF=5741-25-78},{DESC=REF. 5741 D1=25 A=78 mm},{A=78},{D1=25},{PRIX=24,87},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5741.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
A
[mm]
D1
[mm]
REF. 5741 D1=12 A=20 mm
5741-012-020
REF. 5741 D1=12 A=20 mm
20
12
REF. 5741 D1=12 A=23 mm
5741-012-023
REF. 5741 D1=12 A=23 mm
23
12
REF. 5741 D1=12 A=38 mm
5741-012-038
REF. 5741 D1=12 A=38 mm
38
12
REF. 5741 D1=12 A=44 mm
5741-012-044
REF. 5741 D1=12 A=44 mm
44
12
REF. 5741 D1=12 A=53 mm
5741-012-053
REF. 5741 D1=12 A=53 mm
53
12
REF. 5741 D1=16 A=20 mm
5741-016-020
REF. 5741 D1=16 A=20 mm
20
16
REF. 5741 D1=16 A=26 mm
5741-016-026
REF. 5741 D1=16 A=26 mm
26
16
REF. 5741 D1=16 A=35 mm
5741-016-035
REF. 5741 D1=16 A=35 mm
35
16
REF. 5741 D1=16 A=38 mm
5741-016-038
REF. 5741 D1=16 A=38 mm
38
16
REF. 5741 D1=16 A=44 mm
5741-016-044
REF. 5741 D1=16 A=44 mm
44
16
REF. 5741 D1=16 A=53 mm
5741-016-053
REF. 5741 D1=16 A=53 mm
53
16
REF. 5741 D1=16 A=59 mm
5741-016-059
REF. 5741 D1=16 A=59 mm
59
16
REF. 5741 D1=16 A=62 mm
5741-016-062
REF. 5741 D1=16 A=62 mm
62
16
REF. 5741 D1=16 A=65 mm
5741-016-065
REF. 5741 D1=16 A=65 mm
65
16
REF. 5741 D1=16 A=77 mm
5741-016-077
REF. 5741 D1=16 A=77 mm
77
16
REF. 5741 D1=20 A=24 mm
5741-020-024
REF. 5741 D1=20 A=24 mm
24
20
REF. 5741 D1=20 A=28 mm
5741-020-028
REF. 5741 D1=20 A=28 mm
28
20
REF. 5741 D1=20 A=31 mm
5741-020-031
REF. 5741 D1=20 A=31 mm
31
20
REF. 5741 D1=20 A=35 mm
5741-020-035
REF. 5741 D1=20 A=35 mm
35
20
REF. 5741 D1=20 A=39 mm
5741-020-039
REF. 5741 D1=20 A=39 mm
39
20
REF. 5741 D1=20 A=42 mm
5741-020-042
REF. 5741 D1=20 A=42 mm
42
20
REF. 5741 D1=20 A=46 mm
5741-020-046
REF. 5741 D1=20 A=46 mm
46
20
REF. 5741 D1=20 A=49 mm
5741-020-049
REF. 5741 D1=20 A=49 mm
49
20
REF. 5741 D1=20 A=53 mm
5741-020-053
REF. 5741 D1=20 A=53 mm
53
20
REF. 5741 D1=20 A=56 mm
5741-020-056
REF. 5741 D1=20 A=56 mm
56
20
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表