目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5511 - DEMI-JONC POUR COLONNE 5411 ET 5421
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205511.prj},{NB=5511-25},{NAME=5511-25},{INAME=55112d25},{ARTNR=5511-025-000},{REF=5511-25},{DESC=REF.5511 D1=25 mm},{D1=25},{PRIX=0,60},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5511.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D1
[mm]
REF.5511 D1=100 mm
5511-100-000
REF.5511 D1=100 mm
100
REF.5511 D1=12 mm
5511-012-000
REF.5511 D1=12 mm
12
REF.5511 D1=16 mm
5511-016-000
REF.5511 D1=16 mm
16
REF.5511 D1=20 mm
5511-020-000
REF.5511 D1=20 mm
20
REF.5511 D1=25 mm
5511-025-000
REF.5511 D1=25 mm
25
REF.5511 D1=30 mm
5511-030-000
REF.5511 D1=30 mm
30
REF.5511 D1=32 mm
5511-032-000
REF.5511 D1=32 mm
32
REF.5511 D1=40 mm
5511-040-000
REF.5511 D1=40 mm
40
REF.5511 D1=50 mm
5511-050-000
REF.5511 D1=50 mm
50
REF.5511 D1=63 mm
5511-063-000
REF.5511 D1=63 mm
63
REF.5511 D1=80 mm
5511-080-000
REF.5511 D1=80 mm
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表