目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
PS - Plate
Berger Tools
Nitrogen gas Cylinders
Accessories
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/accessories/piastra.prj},{NB=PAA-100-100},{ARTNR=PAA-100-100},{CODE=39PAA100100A},{CODENIT=04823},{A=100},{B=100},{C=20},{D=18},{D1=11},{E=74},{E1=74},{F=11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Ø
[mm]
D1
Ø
[mm]
E
[mm]
E1
[mm]
F
[mm]
PA-040-040
PA-040-040
40
40
15
15
9
21
21
10
PAB-040-040
PAB-040-040
40
40
12
11
7
24
24
7
PAA-040-040
PAA-040-040
40
40
15
11
7
24
24
7
PA-056-056
PA-056-056
56
56
20
18
11
32
32
13
PA-060-060
PA-060-060
60
60
15
15
9
40
40
9
PAA-060-060
PAA-060-060
60
60
12
14
9
38
38
9
PA-070-070
PA-070-070
70
70
15
15
9
50
50
9
PA-071-071
PA-071-071
71
71
20
18
11
48
48
13
PA-080-080
PA-080-080
80
80
16
15
9
62
0
10
PAB-090-090
PAB-090-090
90
90
12
15
9
64
64
9
PAA-090-090
PAA-090-090
90
90
15
15
9
70
70
9
PA-090-090
PA-090-090
90
90
20
18
11
67
67
13
PAC-090-090
PAC-090-090
90
90
12
14
9
70
70
9
PA-100-100
PA-100-100
100
100
16
15
9
82
0
10
PAA-100-100
PAA-100-100
100
100
20
18
11
74
74
11
PAB-100-100
PAB-100-100
100
100
12
14
9
81
81
9
PAA-140-140
PAA-140-140
140
140
20
18
11
110
110
11
PA-140-140
PA-140-140
140
140
20
18
11
110
110
13
PA-050-025
PA-050-025
50
25
12
11
7
32
8
8
PA-050-030
PA-050-030
50
30
12
11
7
40
14
8
PA-055-030
PA-055-030
55
30
12
11
7
40
14
8
PA-055-032
PA-055-032
55
32
16
15
9
37
0
10
PA-065-050
PA-065-050
65
50
16
15
9
47
0
10
PA-070-035
PA-070-035
70
35
15
15
9
48
14
10
PA-075-050
PA-075-050
75
50
15
15
9
56
30
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表