目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 509.1 - Ball transfer units, Type SNI
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Ball transfer units, Guide rollers
GN509.1
GN509.1 SNI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/kugelrollen/gn509_1/gn509_1_sni/gn509_1_sni.prj},{NB=Kugelrolle GN509.1-22-SNI},{ARTNR=GN509.1-22-SNI},{PARTNUMBER=GN 509.1-22-SNI},{NORMNR=GN 509.1},{GROESSE=22},{D1=22.2},{D2=36},{D3=45},{H1=30.5},{H2=9.8},{H3=5.0},{H4=2.4},{C=1000},{V1=16.500},{W=165.000},{WEIGHT=0.1800},{CTN=84829900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
[mm]
D1
Ball
[mm]
D2
±0.08
[mm]
D3
[mm]
H1
±0.3
[mm]
H2
±0.3
[mm]
H3
±0.3
[mm]
H4
[mm]
C
Load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kugelrolle GN509.1-12-SNI
GN509.1-12-SNI
12
12.7
22
27
17.0
8.0
4.0
3.2
150
0.0360
84829900
YES
Kugelrolle GN509.1-15-SNI
GN509.1-15-SNI
15
15.8
24
30
20.0
8.1
3.5
1.0
400
0.0500
84829900
YES
Kugelrolle GN509.1-22-SNI
GN509.1-22-SNI
22
22.2
36
45
30.5
9.8
5.0
2.4
1000
0.1800
84829900
YES
Kugelrolle GN509.1-30-SNI
GN509.1-30-SNI
30
30.1
45
55
36.8
13.8
7.0
4.5
2000
0.3600
84829900
YES
Kugelrolle GN509.1-45-SNI
GN509.1-45-SNI
45
44.4
62
75
53.5
19.0
9.5
5.5
4500
0.9800
84829900
YES
Kugelrolle GN509.1-60-SNI
GN509.1-60-SNI
60
60.0
100
117
78.0
30.0
15.0
10.0
10000
3.8400
84829900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表