目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 167 - Wide base plate connector clamps, Id. No. 2 with 2 Stainless Steel-clamping screws DIN 912
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN167
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn167/gn_167_2.prj},{NB=Fuss-Klemmverbinder GN167-B40-2-BL},{ARTNR=GN167-B40-2-BL},{PARTNUMBER=GN 167-B40-2-BL},{NORMNR=GN 167},{FORMVIS=D1},{FORMX= 1, 'D1', 2, 'S'},{D1=B40},{D11=40},{S=-},{S11=40},{D2=11},{D3=M10},{NDM=10},{KDM=8.157},{K=91},{L1=98},{L2=70},{L3=218},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45},{OB=blank},{KLEMM=GN 911-M10-63},{WEIGHT=1.2220},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore B
ⁿ/ₐ
S
Square V
ⁿ/ₐ
D2
[mm]
D3
Clamping screw
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
OB
Finish
ⁿ/ₐ
KLEMM
Clamping lever for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fuss-Klemmverbinder GN167...
GN167-B20-2-SW
B20
-
7
M8
58
69
46
146
7
75
60
72
35
30
black
GN 911-M 8-40
0.3940
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B20-2-BL
B20
-
7
M8
58
69
46
146
7
75
60
72
35
30
blank
GN 911-M 8-40
0.3940
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V20-2-SW
-
V20
7
M8
58
69
46
146
7
75
60
72
35
30
black
GN 911-M 8-40
0.3980
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V20-2-BL
-
V20
7
M8
58
69
46
146
7
75
60
72
35
30
blank
GN 911-M 8-40
0.3980
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B25-2-SW
B25
-
7
M8
58
69
46
146
7
75
60
72
35
30
black
GN 911-M 8-40
0.3880
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B25-2-BL
B25
-
7
M8
58
69
46
146
7
75
60
72
35
30
blank
GN 911-M 8-40
0.3880
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V25-2-SW
-
V25
7
M8
58
69
46
146
7
75
60
72
35
30
black
GN 911-M 8-40
0.3740
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V25-2-BL
-
V25
7
M8
58
69
46
146
7
75
60
72
35
30
blank
GN 911-M 8-40
0.3740
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B30-2-SW
B30
-
7
M8
58
69
46
146
7
75
60
72
35
30
black
GN 911-M 8-40
0.3840
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B30-2-BL
B30
-
7
M8
58
69
46
146
7
75
60
72
35
30
blank
GN 911-M 8-40
0.3840
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V30-2-SW
-
V30
7
M8
58
69
46
146
7
75
60
72
35
30
black
GN 911-M 8-40
0.3680
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V30-2-BL
-
V30
7
M8
58
69
46
146
7
75
60
72
35
30
blank
GN 911-M 8-40
0.3680
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B40-2-SW
B40
-
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.2220
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B40-2-BL
B40
-
11
M10
91
98
70
218
14
115
90
108
50
45
blank
GN 911-M10-63
1.2220
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V40-2-SW
-
V40
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.1760
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V40-2-BL
-
V40
11
M10
91
98
70
218
14
115
90
108
50
45
blank
GN 911-M10-63
1.1760
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B42-2-SW
B42
-
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.1940
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B42-2-BL
B42
-
11
M10
91
98
70
218
14
115
90
108
50
45
blank
GN 911-M10-63
1.1940
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B45-2-SW
B45
-
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.2140
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B45-2-BL
B45
-
11
M10
91
98
70
218
14
115
90
108
50
45
blank
GN 911-M10-63
1.1820
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V45-2-SW
-
V45
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.2600
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-V45-2-BL
-
V45
11
M10
91
98
70
218
14
115
90
108
50
45
blank
GN 911-M10-63
1.1480
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B48-2-SW
B48
-
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.1720
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B48-2-BL
B48
-
11
M10
91
98
70
218
14
115
90
108
50
45
blank
GN 911-M10-63
1.1720
76090000
YES
Fuss-Klemmverbinder GN167...
GN167-B50-2-SW
B50
-
11
M10
91
98
70
218
14
115
90
108
50
45
black
GN 911-M10-63
1.1540
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表