目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 218 L - Door locks, type L, clamping direction left turn
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with clamping function
GN218
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/verriegelungen_mit_spannfunktion/gn218/gn218_l.prj},{NB=Tuerriegel GN218-SM-35-B10-L},{ARTNR=GN218-SM-35-B10-L},{PARTNUMBER=GN 218-SM-35-B10-L},{NORMNR=GN 218},{D1=35},{D2=10},{D3=18},{L1=15},{L2=7},{L3=3},{WS=SM},{FORM=L},{WEIGHT=0.0310},{CTN=83089000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
bore (B)
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tuerriegel GN218-SM-35-B8...
GN218-SM-35-B8-L
35
8
18
15
7
3
0.0340
83089000
YES
Tuerriegel GN218-SM-35-B1...
GN218-SM-35-B10-L
35
10
18
15
7
3
0.0310
83089000
YES
Tuerriegel GN218-SM-65-B1...
GN218-SM-65-B12-L
65
12
23
20
10
5
0.0950
83089000
YES
Tuerriegel GN218-SM-80-B1...
GN218-SM-80-B16-L
80
16
27
24
12
6
0.1500
83089000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表