目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7062.2 - Semi-split Stainless Steel-Set collars, Type A, with two through holes
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN7062.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn7062_2/gn7062_2_a.prj},{NB=Geschlitzte Edelstahl-Stellring GN7062.2-42-B20-NI-A},{ARTNR=GN7062.2-42-B20-NI-A},{PARTNUMBER=GN 7062.2-42-B20-NI-A},{NORMNR=GN 7062.2},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D4=5.5},{M=31.0},{S=3.0},{X=0.6},{WEIGHT=0.0994},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOGANTER=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Geschlitzte Edelstahl-Ste...
GN7062.2-30-B12-NI-A
30
B12
11
M4
4.5
21.0
2.1
0.7
0.0377
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-32-B14-NI-A
32
B14
11
M4
4.5
23.0
2.1
0.7
0.0410
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-36-B15-NI-A
36
B15
13
M5
5.5
25.5
2.1
1.4
0.0624
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-36-B16-NI-A
36
B16
13
M5
5.5
26.0
2.1
1.4
0.0606
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-42-B18-NI-A
42
B18
15
M5
5.5
30.0
3.0
0.6
0.0967
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-42-B20-NI-A
42
B20
15
M5
5.5
31.0
3.0
0.6
0.0994
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-48-B22-NI-A
48
B22
15
M5
6.5
35.0
3.0
0.0
0.1231
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-48-B25-NI-A
48
B25
15
M5
6.5
36.5
3.0
0.0
0.1125
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-55-B28-NI-A
55
B28
15
M6
6.5
41.5
3.0
0.5
0.1553
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-55-B30-NI-A
55
B30
15
M6
6.5
42.5
3.0
0.5
0.1447
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-60-B32-NI-A
60
B32
15
M6
6.5
46.0
4.0
0.4
0.1897
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-60-B35-NI-A
60
B35
15
M6
6.5
47.5
4.0
0.4
0.1605
73269096
YES
Geschlitzte Edelstahl-Ste...
GN7062.2-65-B40-NI-A
65
B40
15
M6
6.5
52.5
4.0
0.5
0.1811
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表