目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1581 - Stainless Steel-Screws, Hygienic Design, Low-Profile Head
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN1581
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn1581/gn1581.prj},{NB=Edelstahl-Schraube GN1581-M8-20-MT-H},{ARTNR=GN1581-M8-20-MT-H},{PARTNUMBER=GN 1581-M8-20-MT-H},{NORMNR=GN 1581},{D1=M8},{D1X=8},{L1=20},{D2=16},{D3=16.8},{K=8.5},{T=9.5},{L2=-},{L2X=0},{SW=13},{OB=mattiert (Ra < 0,8 µm)},{SEALING=H-NBR},{MAT=Edelstahl nichtrostend, 1.4404 (A4)},{WEIGHT=0.0170},{CTN=73181575},{ROHS=YES},{INFOGANTER=Produktdetails},{X1=6.000},{X2=2.650},{X3=3.500},{R=50.000},{RX=41.500},{R2=7.150}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
ⁿ/ₐ
L1
without shaft/with shaft
[mm]
D2
[mm]
D3
[mm]
K
[mm]
L2
[mm]
SW
[mm]
OB
Finish
ⁿ/ₐ
SEALING
Sealing ring
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Schraube GN1581...
GN1581-M4-8-MT-E
M4
8
10
10.8
6.5
-
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-8-MT-H
M4
8
10
10.8
6.5
-
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-8-PL-E
M4
8
10
10.8
6.5
-
7
Polished finish (Ra < 0.8...
EPDM
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-8-PL-H
M4
8
10
10.8
6.5
-
7
Polished finish (Ra < 0.8...
H-NBR
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-10-MT-E
M4
10
10
10.8
6.5
-
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-10-MT-H
M4
10
10
10.8
6.5
-
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-10-PL-E
M4
10
10
10.8
6.5
-
7
Polished finish (Ra < 0.8...
EPDM
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-10-PL-H
M4
10
10
10.8
6.5
-
7
Polished finish (Ra < 0.8...
H-NBR
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-12-MT-E
M4
12
10
10.8
6.5
-
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-12-MT-H
M4
12
10
10.8
6.5
-
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-12-PL-E
M4
12
10
10.8
6.5
-
7
Polished finish (Ra < 0.8...
EPDM
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-12-PL-H
M4
12
10
10.8
6.5
-
7
Polished finish (Ra < 0.8...
H-NBR
0.0067
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-16-MT-E
M4
16
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-16-MT-H
M4
16
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-16-PL-E
M4
16
10
10.8
6.5
14
7
Polished finish (Ra < 0.8...
EPDM
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-16-PL-H
M4
16
10
10.8
6.5
14
7
Polished finish (Ra < 0.8...
H-NBR
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-20-MT-E
M4
20
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-20-MT-H
M4
20
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-20-PL-E
M4
20
10
10.8
6.5
14
7
Polished finish (Ra < 0.8...
EPDM
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-20-PL-H
M4
20
10
10.8
6.5
14
7
Polished finish (Ra < 0.8...
H-NBR
0.0077
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-25-MT-E
M4
25
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0087
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-25-MT-H
M4
25
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
H-NBR
0.0087
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-25-PL-E
M4
25
10
10.8
6.5
14
7
Polished finish (Ra < 0.8...
EPDM
0.0087
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-25-PL-H
M4
25
10
10.8
6.5
14
7
Polished finish (Ra < 0.8...
H-NBR
0.0087
73181575
YES
Edelstahl-Schraube GN1581...
GN1581-M4-30-MT-E
M4
30
10
10.8
6.5
14
7
Matte finish (Ra < 0.8 µm...
EPDM
0.0087
73181575
YES
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表