目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 809.1 - Clamping arm extenders, for toggle clamps with solid clamping arm
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 809.1
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn809_1/gn809_1_asmtab.prj},{NB=Spannarmverlängerung GN809.1-67,5-16-ST (GN 810-130-...)},{ARTNR=GN809.1-67,5-16-ST},{PARTNUMBER=GN 809.1-67,5-16-ST},{NORMNR=GN 809.1},{A=67,5},{AX=67.5},{H1=16},{D1=6.3},{B1=10},{B2=21.5},{D2=M5},{D2X=5},{H2=21.5},{L=121},{M=20},{FS=GN 810-130-...},{FSX='GN 810-130-...', 'GN 810.1-130-...', 'GN 810.3-130-...', 'GN 810.4-130-...', 'GN 820-130-...', 'GN 820.1-130-...', 'GN 820.2-130-...', 'GN 820.3-130-...', 'GN 820.4-130-...'},{WEIGHT=0.0990},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn809_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
A
[mm]
H1
[mm]
D1
[mm]
B1
[mm]
B2
[mm]
D2
ⁿ/ₐ
H2
[mm]
L
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spannarmverlängerung GN80...
GN809.1-67,5-16-ST
67,5
16
6.3
10
21.5
M5
21.5
121
20
0.0990
82057000
YES
Spannarmverlängerung GN80...
GN809.1-71,5-18-ST
71,5
18
8.2
12
26.5
M6
24.5
142
26
0.1650
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表