目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 801.1 - Clamping arm extenders, rigid, for toggle clamps with forked clamping arm
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 801.1
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn801_1/gn801_1_asmtab.prj},{NB=Spannarmverbreiterung GN801.1-85-16-ST (GN 810-130-...)},{ARTNR=GN801.1-85-16-ST},{PARTNUMBER=GN 801.1-85-16-ST},{NORMNR=GN 801.1},{M=85},{H1=16},{A=25},{B1=11.5},{B2=15},{D1=6.2},{D2=M6},{D2X=6},{H2=5.7},{H3=12.0},{H4=37},{L=100},{FS=GN 810-130-...},{FSX='GN 810-130-...', 'GN 810.1-130-...', 'GN 810.3-130-...', 'GN 810.4-130-...', 'GN 820-130-...', 'GN 820.1-130-...', 'GN 820.2-130-...', 'GN 820.3-130-...', 'GN 820.4-130-...', 'GN 860-125-...', 'GN 842-70-...'},{WEIGHT=0.0620},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn801_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
M
[mm]
H1
[mm]
A
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
ⁿ/ₐ
H2
≈
[mm]
H3
[mm]
H4
[mm]
L
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spannarmverbreiterung GN8...
GN801.1-85-16-ST
85
16
25
11.5
15
6.2
M6
5.7
12.0
37
100
0.0620
82057000
YES
Spannarmverbreiterung GN8...
GN801.1-100-18-ST
100
18
30
14.0
18
8.2
M8
6.3
15.5
43
120
0.1180
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表