目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 9192.3 - Height cylinders
Berger Tools
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Down-Thrust Clamps
GN 9192.3
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_3/aufsitzspanner/gn9192_3/gn9192_3_asmtab.prj},{NB=Hoehenzylinder GN9192.3-25-M8-40},{ARTNR=GN9192.3-25-M8-40},{PARTNUMBER=GN 9192.3-25-M8-40},{NORMNR=GN 9192.3},{D1=25},{D2=M8},{D2X=8},{H1=40},{H2=20},{L=25},{SW=22},{MAT=Stahl},{WEIGHT=0.1390},{CTN=84662098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn9192_3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
−0,1
[mm]
D2
ⁿ/ₐ
H1
±0,01
[mm]
H2
[mm]
L
Length
[mm]
SW
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hoehenzylinder GN9192.3-2...
GN9192.3-25-M8-20
25
M8
20
10
20
22
Steel
0.0710
84662098
YES
Hoehenzylinder GN9192.3-2...
GN9192.3-25-M8-40
25
M8
40
20
25
22
Steel
0.1390
84662098
YES
Hoehenzylinder GN9192.3-4...
GN9192.3-40-M12-35
40
M12
35
20
30
36
Steel
0.3190
84662098
YES
Hoehenzylinder GN9192.3-4...
GN9192.3-40-M12-70
40
M12
70
20
35
36
Steel
0.6440
84662098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表