您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 725 - Cabinet ''U'' handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 725
GN 725
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn725/gn725/gn725.prj},{NB=Buegelgriff GN725-132-M5},{ARTNR=GN725-132-M5},{PARTNUMBER=GN 725-132-M5},{NORMNR=GN 725},{L=132 ±0,5},{D=M5},{A=16.0},{B=26},{H=54},{LX=132},{WEIGHT=0.0752},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
L
Length Standard-Material
[mm]
D
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buegelgriff GN725-86-M5
GN725-86-M5
86 ±0,5
M5
14.0
23
44
10
0.0435
39263000
YES
Buegelgriff GN725-86-M6
GN725-86-M6
86 ±0,5
M6
14.0
23
44
12
0.0460
39263000
YES
Buegelgriff GN725-94-M5
GN725-94-M5
94 ±0,5
M5
14.0
24
48
10
0.0600
39263000
YES
Buegelgriff GN725-94-M6
GN725-94-M6
94 ±0,5
M6
14.0
24
48
12
0.0600
39263000
YES
Buegelgriff GN725-117-M4
GN725-117-M4
117 ±0,5
M4
15.0
25
49
10
0.0660
39263000
YES
Buegelgriff GN725-117-M5
GN725-117-M5
117 ±0,5
M5
15.0
25
49
10
0.0645
39263000
YES
Buegelgriff GN725-117-M6
GN725-117-M6
117 ±0,5
M6
15.0
25
49
12
0.0740
39263000
YES
Buegelgriff GN725-117-M8
GN725-117-M8
117 ±0,5
M8
15.0
25
49
13
0.0750
39263000
YES
Buegelgriff GN725-120-M5
GN725-120-M5
120 ±0,5
M5
15.0
25
49
10
0.0630
39263000
YES
Buegelgriff GN725-120-M6
GN725-120-M6
120 ±0,5
M6
15.0
25
49
12
0.0700
39263000
YES
Buegelgriff GN725-120-M8
GN725-120-M8
120 ±0,5
M8
15.0
25
49
13
0.0680
39263000
YES
Buegelgriff GN725-132-M5
GN725-132-M5
132 ±0,5
M5
16.0
26
54
10
0.0752
39263000
YES
Buegelgriff GN725-132-M6
GN725-132-M6
132 ±0,5
M6
16.0
26
54
12
0.0800
39263000
YES
Buegelgriff GN725-132-M8
GN725-132-M8
132 ±0,5
M8
16.0
26
54
13
0.0840
39263000
YES
Buegelgriff GN725-150-M6
GN725-150-M6
150 ±1
M6
16.0
27
56
12
0.0920
39263000
YES
Buegelgriff GN725-150-M8
GN725-150-M8
150 ±1
M8
16.0
27
56
13
0.0940
39263000
YES
Buegelgriff GN725-150-M10
GN725-150-M10
150 ±1
M10
16.0
27
56
17
0.1000
39263000
YES
Buegelgriff GN725-160-M6
GN725-160-M6
160 ±1
M6
16.0
27
55
12
0.0900
39263000
YES
Buegelgriff GN725-160-M8
GN725-160-M8
160 ±1
M8
16.0
27
55
13
0.0910
39263000
YES
Buegelgriff GN725-160-M10
GN725-160-M10
160 ±1
M10
16.0
27
55
17
0.0920
39263000
YES
Buegelgriff GN725-179-M8
GN725-179-M8
179 ±1
M8
16.0
27
57
13
0.1200
39263000
YES
Buegelgriff GN725-179-M10
GN725-179-M10
179 ±1
M10
16.0
27
57
17
0.1200
39263000
YES
Buegelgriff GN725-235-M8
GN725-235-M8
235 ±1
M8
18.5
29
61
13
0.1500
39263000
YES
Buegelgriff GN725-235-M10
GN725-235-M10
235 ±1
M10
18.5
29
61
17
0.1500
39263000
YES
Buegelgriff GN725-300-M10
GN725-300-M10
300 ±1
M10
22.0
32
64
17
0.2400
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表