目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 219 - Tapered knobs
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 219
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn219/gn219.prj},{NB=Konusknopf GN 219-34-M10-67},{ARTNR=GN219-34-M10-67},{PARTNUMBER=GN 219-34-M10-67},{NORMNR=GN 219},{D1=34},{D2=M10},{D3=19},{L1=67},{L2=40},{L3=8},{L4=24},{NDM=10.000},{KDM=8.376},{WEIGHT=0.056},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
±0.5
[mm]
L4
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tapered knob GN 219-34-M1...
GN219-34-M10-67
34
M10
19
67
40
8
24
0.056
84879090
YES
Tapered knob GN 219-34-M1...
GN219-34-M10-86
34
M10
20
86
48
7
25
0.072
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表