目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64515 - Robinet prise d'échantillon sortie coudée - Raccord mâle BSPP - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
05 - Accessoires de robinetterie MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/05_accessoires_de_robinetterie_macon/64515.prj},{NB=bene_inox_264515-14},{REF=264515-14},{MAT=Inox 304},{DN=1/4''},{D=13},{F=1/4''},{L1=62},{L2=56},{L3=49},{WEB=https://www.bene-inox.com},{PPATH=64515/64515_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
BSPP
[Pouces]
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
Béné Inox 264515-14
264515-14
Inox 304
1/4''
13
1/4''
62
56
49
Béné Inox 264515-38
264515-38
Inox 304
3/8''
13
3/8''
62
56
49
Béné Inox 264515-12
264515-12
Inox 304
1/2''
17
1/2''
97
71
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表