目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63458 - Vanne papillon bout lisse/bout clamp - Ra≤0.8µm - Joint Viton® - Inox 316 L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
03 - Vannes papillon CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/03_vannes_papillon_clamp/63458.prj},{NB=bene_inox_663458-51_0},{REF=663458-51},{MAT=Inox 316 L},{ANGLE=0},{DN=51},{DNP=2\"},{D1=51},{D2=105},{D3=64},{L=61.0},{POIDS=1.37},{INFOS=INFOTEXTE},{VERS=3.000},{DX=6.000},{DNN=1.000},{PPATH=63458/63458_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663458-25
663458-25
Inox 316 L
25
1"
25
79
50.5
61.0
0.93
Béné Inox 663458-38
663458-38
Inox 316 L
38
1''1/2
38
92
50.5
61.0
1.05
Béné Inox 663458-51
663458-51
Inox 316 L
51
2"
51
105
64
61.0
1.37
Béné Inox 663458-63
663458-63
Inox 316 L
63
2''1/2
63.5
112
77.5
61.0
1.43
Béné Inox 663458-76
663458-76
Inox 316 L
76
3''
76.1
125
91
61.0
1.77
Béné Inox 663458-104
663458-104
Inox 316 L
104
4"
104
162
119.0
92.5
4.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表