目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62156 - Aseptic welding union DIN 11864-2, form A - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62156.prj},{NB=béné_inox_662156-40},{REF=662156-40},{MATIERE=Inox 316L},{DN=40},{D1=41},{D2=38},{D3=82},{L=90},{POIDS=0,78},{VER1=1},{VER2=1},{PPATH=62156/62156_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
DN
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
L
ⁿ/ₐ
POIDS
ⁿ/ₐ
Béné Inox 662156-10
662156-10
Inox 316L
10
13
10
54
80
0,40
Béné Inox 662156-15
662156-15
Inox 316L
15
19
16
59
80
0,47
Béné Inox 662156-20
662156-20
Inox 316L
20
23
20
64
80
0,54
Béné Inox 662156-25
662156-25
Inox 316L
25
29
26
70
80
0,61
Béné Inox 662156-32
662156-32
Inox 316L
32
35
32
76
90
0,70
Béné Inox 662156-40
662156-40
Inox 316L
40
41
38
82
90
0,78
Béné Inox 662156-50
662156-50
Inox 316L
50
53
50
94
90
0,94
Béné Inox 662156-65
662156-65
Inox 316L
65
70
66
113
108
1,40
Béné Inox 662156-80
662156-80
Inox 316L
80
85
81
133
116
2,17
Béné Inox 662156-100
662156-100
Inox 316L
100
104
100
159
116
3,22
Béné Inox 662156-125
662156-125
Inox 316L
125
129
125
183
120
3,80
Béné Inox 662156-150
662156-150
Inox 316L
150
154
150
213
120
5,37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表