目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62154 - Blank liner DIN 11864-1 form A - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62154.prj},{NB=bene_inox_662154-32},{REF=662154-32},{DN=32},{D1=49},{D2=41},{L=13},{POIDS=0.15},{L1=2.00},{L2=3},{L3=2.030},{L4=3.393},{D3=38.56},{D4=4.9},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 662154-10
662154-10
10
22
18
9
0.02
Béné Inox 662154-15
662154-15
15
28
24
9
0.03
Béné Inox 662154-20
662154-20
20
36
30
10
0.06
Béné Inox 662154-25
662154-25
25
43
35
12
0.11
Béné Inox 662154-32
662154-32
32
49
41
13
0.15
Béné Inox 662154-40
662154-40
40
55
48
13
0.20
Béné Inox 662154-50
662154-50
50
67
61
14
0.32
Béné Inox 662154-65
662154-65
65
85
79
16
0.61
Béné Inox 662154-80
662154-80
80
99
93
16
0.92
Béné Inox 662154-100
662154-100
100
119
114
20
1.54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表