目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62134 - Expanding liner - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62134.prj},{NB=bene_inox_262134-40},{REF=262134-40},{DN=40},{D1=56},{D2=40.2},{L=26},{POIDS=0.14},{B=10.000},{D22=38.000},{D11=48.000},{J=20.000},{B1=4.000},{R1=1.600},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262134-25
262134-25
25
44
28.2
22
0.10
Béné Inox 262134-32
262134-32
32
50
34.2
25
0.12
Béné Inox 262134-40
262134-40
40
56
40.2
26
0.14
Béné Inox 262134-50
262134-50
50
68
52.2
28
0.21
Béné Inox 262134-65
262134-65
65
86
70.3
32
0.33
Béné Inox 262134-80
262134-80
80
100
85.3
37
0.41
Béné Inox 262134-100
262134-100
100
121
104.4
44
0.79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表