目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62124 - Hose male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62124.prj},{NB=bene_inox_662124-40},{REF=662124-40},{MAT=Inox 316 L},{DN=40},{F=65x1/6\"},{D1=40},{D2=38},{L1=113},{L2=64},{POIDS=0.30},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 662124-25
662124-25
Inox 316 L
25
52x1/6"
28
25
113
64
0.17
Béné Inox 662124-32
662124-32
Inox 316 L
32
58x1/6"
34
32
113
64
0.20
Béné Inox 662124-40
662124-40
Inox 316 L
40
65x1/6"
40
38
113
64
0.30
Béné Inox 662124-50
662124-50
Inox 316 L
50
78x1/6"
52
49
113
64
0.35
Béné Inox 662124-65
662124-65
Inox 316 L
65
95x1/6"
70
66
115
64
0.57
Béné Inox 662124-80
662124-80
Inox 316 L
80
110x1/4"
85
80
137
75
0.86
Béné Inox 662124-100
662124-100
Inox 316 L
100
130x1/4"
104
100
139
75
1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表