目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62109 - DIN welding liner for ISO pipe - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62109.prj},{NB=bene_inox_662109-3232},{REF=662109-3232},{DN=32},{DNI=32},{D1=42.4},{D2=39.2},{D3=50},{L=25},{POIDS=0.12},{L2=10.0},{L3=3.0},{L4=11.0},{L5=2.0},{D4=33.0},{D5=32.0},{D6=42.4},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal DIN
[mm]
DNI
Diamètre nominal ISO
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 662109-1515
662109-1515
15
15
21.3
18.1
28
17
0.03
Béné Inox 662109-2020
662109-2020
20
20
26.9
23.7
36
18
0.06
Béné Inox 662109-2525
662109-2525
25
25
33.7
30.5
44
22
0.09
Béné Inox 662109-3232
662109-3232
32
32
42.4
39.2
50
25
0.12
Béné Inox 662109-4040
662109-4040
40
40
48.3
45.1
56
26
0.14
Béné Inox 662109-5050
662109-5050
50
50
60.3
56.3
68
28
0.19
Béné Inox 662109-6565
662109-6565
65
65
76.1
72.1
86
32
0.32
Béné Inox 662109-8080
662109-8080
80
80
88.9
84.9
100
37
0.37
Béné Inox 662109-100100
662109-100100
100
100
114.3
110.0
121
44
0.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表