目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61520 - Actionneur pneumatique Aluminium avec patte de fixation - SE/DE
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61520.prj},{NB=bene_inox_761520-104SE},{REF=761520-104SE},{ACTIONNEUR=Simple effet},{DN=100 et 104},{DNP=4\"},{ENTRAINEMENT=9.5 x 9.5},{L1=32},{L2=73},{L3=128},{L4=268},{L5=123},{POIDS=6.60},{INFOS=INFOTEXTE},{X=3},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
ACTIONNEUR
ⁿ/ₐ
DN
DN vanne
[mm]
DNP
DN vanne
[Inch]
ENTRAINEMENT
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
POIDS
[kg]
Béné Inox 761520-2576SE
761520-2576SE
Simple effet
25 à 76
1" à 3"
méplat 8
18
52
116
248
108
4.60
Béné Inox 761520-80SE
761520-80SE
Simple effet
80
3"1/2
9.5 x 9.5
32
70
128
268
123
6.40
Béné Inox 761520-104SE
761520-104SE
Simple effet
100 et 104
4"
9.5 x 9.5
32
73
128
268
123
6.60
Béné Inox 761520-2576DE
761520-2576DE
Double effet
25 à 76
1" à 3"
méplat 8
18
52
103
208
96
3.45
Béné Inox 761520-80DE
761520-80DE
Double effet
80
3"1/2
9.5 x 9.5
32
70
103
208
96
3.80
Béné Inox 761520-104DE
761520-104DE
Double effet
100 et 104
4"
9.5 x 9.5
32
73
103
208
96
4.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表