目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61360 - Butterfly valve female ends - FKM gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61360.prj},{NB=bene_inox_361360-104_0},{REF=361360-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=138},{D2=162},{F=125x1/4\"},{L=102},{POIDS=5.93},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61360/61360_sbl.prj},{D11=104},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361360-25
361360-25
Inox 304L
25
1"
51
79
40x1/6"
75
1.01
Béné Inox 361360-38
361360-38
Inox 304L
38
1"1/2
74
92
60x1/6"
76
1.59
Béné Inox 361360-51
361360-51
Inox 304L
51
2"
84
105
70x1/6"
78
1.97
Béné Inox 361360-63
361360-63
Inox 304L
63
2"1/2
100
112
85x1/6"
78
2.42
Béné Inox 361360-76
361360-76
Inox 304L
76
3"
114
125
98x1/6"
82
3.21
Béné Inox 361360-104
361360-104
Inox 304L
104
4"
138
162
125x1/4"
102
5.93
Béné Inox 661360-25
661360-25
Inox 316L
25
1"
51
79
40x1/6"
75
1.01
Béné Inox 661360-38
661360-38
Inox 316L
38
1"1/2
74
92
60x1/6"
76
1.59
Béné Inox 661360-51
661360-51
Inox 316L
51
2"
84
105
70x1/6"
78
1.97
Béné Inox 661360-63
661360-63
Inox 316L
63
2"1/2
100
112
85x1/6"
78
2.42
Béné Inox 661360-76
661360-76
Inox 316L
76
3"
114
125
98x1/6"
82
3.21
Béné Inox 661360-104
661360-104
Inox 316L
104
4"
138
162
125x1/4"
102
5.93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表