目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61119 - Blank nut with chain - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61119.prj},{NB=bene_inox_261119-51},{REF=261119-51},{MAT=Inox 304},{DN=51},{DNP=2\"},{D=84},{F=70x1/6\"},{L=26},{POIDS=0},{C=74.000},{H=8.000},{I=4.000},{B=21.000},{DF=70.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 261119-25
261119-25
Inox 304
25
1"
51
40x1/6"
20
0
Béné Inox 261119-38
261119-38
Inox 304
38
1"1/2
74
60x1/6"
25
0
Béné Inox 261119-51
261119-51
Inox 304
51
2"
84
70x1/6"
26
0
Béné Inox 261119-63
261119-63
Inox 304
63
2"1/2
100
85x1/6"
30
1
Béné Inox 261119-76
261119-76
Inox 304
76
3"
114
98x1/6"
30
1
Béné Inox 261119-104
261119-104
Inox 304
104
4"
138
125x1/4"
31
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表