目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61111T - Wedding union with PTFE gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61111t.prj},{NB=bene_inox_261111-104T},{REF=261111-104T},{MAT=Inox 304},{DN=104},{DNP=4\"},{D1=104},{D2=100},{D3=138},{L=49},{POIDS=2},{VERS=6.000},{VERS1=6.000},{PPATH=61111_ptfe/61111t_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 261111-25T
261111-25T
Inox 304
25
1"
25
22,5
51
35
0
Béné Inox 261111-38T
261111-38T
Inox 304
38
1"1/2
38
35,5
74
39
1
Béné Inox 261111-51T
261111-51T
Inox 304
51
2"
51
48,5
84
40
1
Béné Inox 261111-63T
261111-63T
Inox 304
63
2"1/2
63.5
60,5
100
44
1
Béné Inox 261111-76T
261111-76T
Inox 304
76
3"
76.1
72,9
114
46
1
Béné Inox 261111-104T
261111-104T
Inox 304
104
4"
104
100
138
49
2
Béné Inox 661111-25T
661111-25T
Inox 316 L
25
1"
25
22,5
51
35
0
Béné Inox 661111-38T
661111-38T
Inox 316 L
38
1"1/2
38
35,5
74
39
1
Béné Inox 661111-51T
661111-51T
Inox 316 L
51
2"
51
48,5
84
40
1
Béné Inox 661111-63T
661111-63T
Inox 316 L
63
2"1/2
63.5
60,5
100
44
1
Béné Inox 661111-76T
661111-76T
Inox 316 L
76
3"
76.1
72,9
114
46
1
Béné Inox 661111-104T
661111-104T
Inox 316 L
104
4"
104
100
138
49
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表