目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58768 - Single disk check valve for PN16 flanges - FKM gaskets - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
06_clapets
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/06_clapets/58768.prj},{NB=bene_inox_458768-80},{REF=458768-80},{DN=80},{DNP=3\"},{D1=54},{D2=136},{L=14},{POIDS=1.35},{INFOS=INFOTEXTE},{X=4},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 458768-40
458768-40
40
1"1/2
25
92
12
0.50
Béné Inox 458768-50
458768-50
50
2"
32
105
14
0.79
Béné Inox 458768-65
458768-65
65
2"1/2
40
124
14
1.15
Béné Inox 458768-80
458768-80
80
3"
54
136
14
1.35
Béné Inox 458768-100
458768-100
100
4"
70
165
18
2.30
Béné Inox 458768-125
458768-125
125
5"
92
195
18
3.20
Béné Inox 458768-150
458768-150
150
6"
114
220
20
4.55
Béné Inox 458768-200
458768-200
200
8"
154
275
22
7.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表