目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5454 - Union cross - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5454.prj},{NB=bene_inox_454547-8},{REF=454547-8},{D=8},{L1=28.8},{L2=13.7},{S1=16},{S2=15.8},{POIDS=0.12},{X=3},{Y=2},{PPATH=5454/5454_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454547-6
454547-6
6
27.0
11.7
14
12.7
0.10
Béné Inox 454547-8
454547-8
8
28.8
13.7
16
15.8
0.12
Béné Inox 454547-12
454547-12
12
36.0
13.2
22
20.6
0.22
Béné Inox 454547-16
454547-16
16
38.8
14.4
25
23.8
0.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表