目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5125 - Unions flat seat (PTFE) - Male / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
51 - Raccords union
02 - Raccords union usinés à joint plat
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/51_raccords_union/02_raccords_union_a_joint_plat/5125.prj},{NB=bene_inox_651253-40},{REF=651253-40},{FORM=Gaz},{MAT=Inox 316 L},{DN=40},{D=39},{F=1\"1/2},{L=70.0},{S1=63},{S2=60},{S3=45},{KG=0.65},{VERS=1.000},{PPATH=5125gaz_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[Pouces]
L
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
KG
Poids
[kg]
Béné Inox 651253-8
651253-8
Gaz
Inox 316 L
8
8
1/4"
39.0
21
17
11
0.04
Béné Inox 651253-10
651253-10
Gaz
Inox 316 L
10
11.7
3/8"
43.0
27
23
14
0.09
Béné Inox 651253-15
651253-15
Gaz
Inox 316 L
15
15.5
1/2"
51.0
32
27
18
0.12
Béné Inox 651253-20
651253-20
Gaz
Inox 316 L
20
18
3/4"
54.5
38
36
24
0.21
Béné Inox 651253-25
651253-25
Gaz
Inox 316 L
25
23
1"
65.0
46
42
30
0.34
Béné Inox 651253-32
651253-32
Gaz
Inox 316 L
32
33
1"1/4
67.0
57
52
38
0.48
Béné Inox 651253-40
651253-40
Gaz
Inox 316 L
40
39
1"1/2
70.0
63
60
45
0.65
Béné Inox 651253-50
651253-50
Gaz
Inox 316 L
50
48
2"
76.0
75
70
54
1.00
Béné Inox 651253-65
651253-65
Gaz
Inox 316 L
65
66
2"1/2
85.0
92
80
71
1.12
Béné Inox 651253-80
651253-80
Gaz
Inox 316 L
80
80
3"
100.0
110
94
84
1.27
Béné Inox 651255-8
651255-8
NPT
Inox 316 L
8
8
1/4"
39.0
21
17
11
0.04
Béné Inox 651255-10
651255-10
NPT
Inox 316 L
10
11.7
3/8"
43.0
27
23
14
0.09
Béné Inox 651255-15
651255-15
NPT
Inox 316 L
15
15.5
1/2"
51.0
32
27
18
0.12
Béné Inox 651255-20
651255-20
NPT
Inox 316 L
20
18
3/4"
54.5
38
36
24
0.21
Béné Inox 651255-25
651255-25
NPT
Inox 316 L
25
23
1"
65.0
46
42
30
0.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表