目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50311 - 2 pieces ball valve with ISO flanges (58269) with stainless steel pneumatic actuator (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50311.prj},{NB=bene_inox_450311-80SE_1},{REF=450311-80SE},{TYPE=Simple effet},{V=1},{DN=80},{DNPOUCES=3\"},{L1=180},{L2=256},{L3=275},{L4=123},{POIDS=35.00},{PPATH=50311/50311_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450311-15SE
450311-15SE
Simple effet
15
1/2"
115
134
141
71
4.85
Béné Inox 450311-20SE
450311-20SE
Simple effet
20
3/4"
120
150
164
81
6.65
Béné Inox 450311-25SE
450311-25SE
Simple effet
25
1"
125
156
164
81
7.50
Béné Inox 450311-32SE
450311-32SE
Simple effet
32
1"1/4
130
168
164
81
9.10
Béné Inox 450311-40SE
450311-40SE
Simple effet
40
1"1/2
140
192
210
95
12.60
Béné Inox 450311-50SE
450311-50SE
Simple effet
50
2"
150
201
210
95
15.20
Béné Inox 450311-65SE
450311-65SE
Simple effet
65
2"1/2
170
246
275
123
28.20
Béné Inox 450311-80SE
450311-80SE
Simple effet
80
3"
180
256
275
123
35.00
Béné Inox 450311-15DE
450311-15DE
Double effet
15
1/2"
115
134
141
71
4.85
Béné Inox 450311-20DE
450311-20DE
Double effet
20
3/4"
120
150
141
71
5.65
Béné Inox 450311-25DE
450311-25DE
Double effet
25
1"
125
156
164
81
7.50
Béné Inox 450311-32DE
450311-32DE
Double effet
32
1"1/4
130
168
164
81
9.10
Béné Inox 450311-40DE
450311-40DE
Double effet
40
1"1/2
140
192
210
95
12.60
Béné Inox 450311-50DE
450311-50DE
Double effet
50
2"
150
201
210
95
15.20
Béné Inox 450311-65DE
450311-65DE
Double effet
65
2"1/2
170
246
241
106
24.80
Béné Inox 450311-80DE
450311-80DE
Double effet
80
3"
180
256
275
123
35.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表