目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50301 - ISO 3-piece ball valve with flanges (58259) with IP68 electric actuator (50844)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50301.prj},{NB=bene_inox_450301-40B_1},{REF=450301-40B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{V=1},{DN=40},{DNPOUCES=1\"1/2},{L1=200},{L2=273},{L3=192},{L4=170},{L5=x},{TEMPS=15},{POIDS=10.60},{PPATH=50301/50301_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps de manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450301-20A
450301-20A
100-230V 50/60 Hz et 100-...
20
3/4"
150
250
192
170
x
7
6.40
Béné Inox 450301-25A
450301-25A
100-230V 50/60 Hz et 100-...
25
1"
160
260
192
170
x
7
7.40
Béné Inox 450301-32A
450301-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
180
264
192
170
x
7
9.20
Béné Inox 450301-40A
450301-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
200
273
192
170
x
15
10.60
Béné Inox 450301-50A
450301-50A
100-230V 50/60 Hz et 100-...
50
2"
230
279
192
170
x
15
13.60
Béné Inox 450301-65A
450301-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
358
209
170
275
15
20.00
Béné Inox 450301-80A
450301-80A
100-230V 50/60 Hz et 100-...
80
3"
310
367
209
170
275
15
26.10
Béné Inox 450301-100A
450301-100A
100-230V 50/60 Hz et 100-...
100
4"
350
398
209
170
275
30
40.60
Béné Inox 450301-20B
450301-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
150
250
192
170
x
7
6.40
Béné Inox 450301-25B
450301-25B
15-30V 50/60 Hz et 12-48V...
25
1"
160
260
192
170
x
7
7.40
Béné Inox 450301-32B
450301-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
180
264
192
170
x
7
9.20
Béné Inox 450301-40B
450301-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
200
273
192
170
x
15
10.60
Béné Inox 450301-50B
450301-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
279
192
170
x
15
13.60
Béné Inox 450301-65B
450301-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
358
209
170
275
15
20.00
Béné Inox 450301-80B
450301-80B
15-30V 50/60 Hz et 12-48V...
80
3"
310
367
209
170
275
15
26.10
Béné Inox 450301-100B
450301-100B
15-30V 50/60 Hz et 12-48V...
100
4"
350
398
209
170
275
30
40.60
Béné Inox 450301-20C
450301-20C
400V TRI 50/60Hz
20
3/4"
80
250
192
170
x
10
6.40
Béné Inox 450301-25C
450301-25C
400V TRI 50/60Hz
25
1"
90
260
192
170
x
10
7.40
Béné Inox 450301-32C
450301-32C
400V TRI 50/60Hz
32
1"1/4
110
264
192
170
x
10
9.20
Béné Inox 450301-40C
450301-40C
400V TRI 50/60Hz
40
1"1/2
120
273
192
170
x
10
10.60
Béné Inox 450301-50C
450301-50C
400V TRI 50/60Hz
50
2"
140
279
192
170
x
10
13.60
Béné Inox 450301-65C
450301-65C
400V TRI 50/60Hz
65
2"1/2
185
358
209
170
275
10
20.00
Béné Inox 450301-80C
450301-80C
400V TRI 50/60Hz
80
3"
205
367
209
170
275
10
26.10
Béné Inox 450301-100C
450301-100C
400V TRI 50/60Hz
100
4"
240
398
209
170
275
20
40.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表