目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 41155 - Non-return valve NP16 to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41155.prj},{NB=bene_inox_641155-35},{REF=641155-35},{TUBE=35.0},{A=27},{C=36},{L=166},{P=65},{KG=3.920},{X=5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
TUBE
Dia. ext.tube
[mm]
A
[mm]
C
[mm]
L
[mm]
P
[mm]
KG
Weight
[kg]
Béné Inox 641155-15
641155-15
15.0
20
25
133
54
1.230
Béné Inox 641155-18
641155-18
18.0
21
25
135
55
1.332
Béné Inox 641155-22
641155-22
22.0
21
28
144
58
1.730
Béné Inox 641155-28
641155-28
28.0
24
30
152
61
1.700
Béné Inox 641155-35
641155-35
35.0
27
36
166
65
3.920
Béné Inox 641155-42
641155-42
42.0
32
42
184
71
4.510
Béné Inox 641155-54
641155-54
54.0
38
50
208
79
5.360
Béné Inox 641155-76
641155-76
76.1
55
56
268
106
7.010
Béné Inox 641155-88
641155-88
88.9
64
60
286
113
12.240
Béné Inox 641155-108
641155-108
108.0
78
70
330
130
14.792
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表